We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Quick-Connect Tee Valves - Polysulfone - 3550B

Unique ref.: Quick-Connect-Tee-Valves-Polysulfone-3550b
Brand: Watts
Product family: Quick-Connect Solutions
Product group: Tees
Width (mm): 3
Depth (mm): 3
Date of publishing: 2019-05-06
Edition number: 1
Type: Object (single object)
Download (11)

Quick-Connect tee valves - polysulfone. 3550B-1008 - 1/2 in. CTS x 3/8 in. CTS 3550B-1004 - 1/2 in. CTS x 1/4 in. OD


Material main: Plastic
Material secondary:
Designed in: United States
Manufactured in: United States
Weight Net (Kg): 1.6

BIMobject Category: Plumbing - Other
IFC classification: Pipe Fitting
UNSPSC name: Hardware and fittings
UNSPSC code: 401417
Uniclass 1.4 Code: L71163
Uniclass 1.4 Description: Pipe couplings/connectors
Uniclass 2.0 Code: PR-62-64
Uniclass 2.0 Description: Pipe Fittings
Uniclass 2015 Code: Ac_10_40_63
Uniclass 2015 Description: Pipe fitting
NBS Reference Code: 62-64
NBS Reference Description: Pipe Fittings
CSI MasterFormat 2014 Code: 40 05 63
CSI MasterFormat 2014 Title: Ball Valves
OmniClass Number: 23-27 43 00
OmniClass Title: Pipe Fittings
CSI UniFormat II Code: C1030
CSI UniFormat II Title: Fittings
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Other

Name Value
Connection Quick Connect
Material Polysulfone
Maximum Pressure 250 psi

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Polysulfone

All BIM objects are real products from real manufacturers confirmed and approved