Publish your products
CCM Display Tablet - CLDS-CCM-Tablet
Watts

CCM Display Tablet - CLDS-CCM-Tablet

On-Site Dedicated Control Screen for CCM

Features

• Control a CCM (Commercial Control Module) through a direct wireless connection to the CCM Access Point (CCM AP)
• Designed to be placed/mounted nearby the CCM, for quick, easy access to CCM controls and settings, as well as audible alerts (if enabled)
• Multiple Display Tablets can connect to the same CCM, if desired

Specification
  • Feature List

    Wall Power NEMA 5-15R 120 VAC (Non-GFI)*
    Power Supply NEMA 5-15P
    IN: 120VAC
    OUT: 5VDC 1A (micro-USB)(3ft Cable Length)
    Communication Wireless: Direct nearby connection to CCM Access Point (CCM AP)
    Display 8”, HD (1280x800), Multi-touch
    Audible Alarm Yes (toggle audible alerts On or Off via on-screen UI)
    (further control volume level with hardware buttons on side/top--depending on
    orientation)
    Number of CCMs Monitored 1
    Number of Valves MonitoredRefer to CCM specifications
    Operating Temp 32°F (0°C) to 140°F (60°C)
    WeightAround 305 g (0.67 lbs)
    Dimensions (WxDxH)7.84 x 4.79 x 0.32 inches
    (199.1 x 121.8 x 8.15 mm)
Technical specification
  • Unique ref.clds-ccm-tablet-leak-detection-control-module-tablet
  • Product familyLeak Defense
  • Product groupSystem Control
  • TypeObject (single object)
  • Date of publishing2024-09-19
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryElectronics - Controls
  • Uniclass 2015 CodePr_65_54
  • Uniclass 2015 DescriptionValve products
  • OmniClass Number23-27 11 15 15
  • OmniClass TitleFlow Controllers

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit