Publish your products
QT QuickTurn™ Back-To-Back Vertical Adjustable Closet Carrier - QT-121-D
QT QuickTurn™ Back-To-Back Vertical Adjustable Closet Carrier - QT-121-D
    Watts

    QT QuickTurn™ Back-To-Back Vertical Adjustable Closet Carrier - QT-121-D

    Watts QT-121-D back-to-back vertical adjustable water closet carrier with epoxy coated cast iron fitting, 4"(102) no hub waste and 2"(51) no hub vent connections, epoxy coated cast iron patented faceplate assembly, and epoxy coated cast iron foot supports with incremental height markings. Adjustable for standard and wheelchair height, adjustable ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. Carrier complies with the requirements of ASME A112.6.1M up to a 500 lb. (227 kg) static load.

    Specification
    • Features

      • Patent-pending wall plate
      • Quarter-turn locking nipple seals mechanically with an O-ring
      • Nipple is fully adjustable from outside finished wall
      • 3/8" threaded flush valve mounting bosses
      • Same size bolt heads

      Keywords: tankless, water, heater, valve, set, lead, free, cotter, pin, float, valve, toilet, drainage products, watts, watts regulator, plumbing, drains

    Technical specification
    • Unique ref.qt-121-d-closet-carrier
    • Product familyDrainage Solutions
    • Product groupFixture Carriers
    • TypeObject (single object)
    • Date of publishing2021-03-22
    • Edition number1
    Related
    • Material mainCast iron
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • Uniclass 2015 CodePr_20_85_09_96
    • Uniclass 2015 DescriptionWall-hung WC support brackets
    • CSI MasterFormat 2014 Code22 30 00
    • CSI MasterFormat 2014 TitlePlumbing Equipment
    • OmniClass Number23-31 00 00
    • OmniClass TitlePlumbing Specific Products and Equipment
    • CSI UniFormat II CodeD20
    • CSI UniFormat II TitlePLUMBING

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit