Publish your products
Snow/Ice Sensor, In-slab, 65 FT (20 m) Wire - 090
Watts

Snow/Ice Sensor, In-slab, 65 FT (20 m) Wire - 090

The Snow/Ice Sensor 090 is an in ground sensor used with tekmar snow melting controls to automatically detect snow or ice on a driveway or walkway. The 090 has 65 FT (20 m) of wire. This product can be used in applications ranging from residential driveways to commercial building fronts such as emergency access entries. This sensor allows tekmar snow melting controls to automatically operate the snow/ice melt system only when snow or ice is present, while also providing slab temperature feedback to the control.

Features

  • Slab temperature sensing
  • Long wire included so in field splicing is not necessary
  • Designed for long life in driveway and walkway installations
  • Automatic snow/ice detection
Specification
  • Literature: 090_D, 090_C
    Packaged weight: 4.4 lb (2000 g)
    Dimensions: 1-3/4" H x 3-7/16" OD (45 mm H x 87 mm OD)
    Sensor material: Silicon brass
    Cable Material: 65 ft. (20 m) 5 conductor stranded wire with polyethylene jacket
    Approvals: CSA C US with tekmar Snow Melting Controls
    Operating range: -30 to 170°F (-34 to 77°C)
    Load rating: 15,000 lb (66,723 N) distributed load, non-impact, installed in concrete according to the manual
    Included: 4 #4-40, 7/16" machined, stainless steel screws 4 #6-32, 3/8" flathead, slotted, stainless steel screws
    Warranty: Limited 3 Year (See 090_D for full warranty)
Technical specification
  • Unique ref.tekmar-090
  • Product familyHVAC & Hot Water Solutions
  • Product groupControls > Snow Melting Controls
  • TypeObject (single object)
  • Date of publishing2020-06-14
  • Edition number1
Related
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryElectrical - Controls
  • IFC classificationElectrical Element
  • UNSPSC nameElectrical controls and accessories
  • UNSPSC code391215
  • Uniclass 2015 CodePr_80_51
  • Uniclass 2015 DescriptionMeasuring and metering products
  • CSI MasterFormat 2014 Code26 09 16
  • CSI MasterFormat 2014 TitleElectrical Controls and Relays
  • OmniClass Number23-27 11 15
  • OmniClass TitleFlow Measuring Instrument And Controls
  • CSI UniFormat II CodeD3060
  • CSI UniFormat II TitleControls and Instrumentation

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit