NB-SWITCH DLM Global Network Switches
Archived

NB-SWITCH DLM Global Network Switches



The NB-SWITCHES are enterprise-grade Ethernet switches that work with up to four or seven NB-ROUTERS to provide high speed connectivity for Digital Lighting Management (DLM) networked systems. The compact switch has a rugged metal enclosure and integral DIN rail clip.
Key Features
  • 100 Mbps 5-port and 8-port Ethernet switches
  • Mount on DIN rail in LMSM-ENC1 enclosure
  • 10BASE-T/100BASE-TX/ 100BASE-T operation
  • Auto negotiation of speed and duplex
  • Compatible with DLM Segment Manager or third party BACnet building automation systems

General Info
Type: DLM Global Network Switches
Special Features: Power LED,Quick disconnect 4-pin power connector

Technical Info
Volts: 24 VAC/VDC
www.legrand.ca
Technical specification
  • Unique ref.nb-switch-dlm
  • Collection setLighting Controls
  • CollectionDigital Lighting Management - Network Components
  • TypeObject (single object)
  • Date of publishing2015-11-04
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls