Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
wausau/products/06185602-3abc-4a63-8501-968b1b45d6ef
Home
Categories
Windows
Single Hung Windows
INvent Series, 3250i, Fixed over Project-Out (Awning) Window
Available in United States
Wausau Window and Wall Systems
Follow
INvent Series, 3250i, Fixed over Project-Out (Awning) Window
INvent Series
Description:
Wausau's "flagship" series – design flexibility, high performance
Features:
3½” frame depth with polyamide thermal barrier
AAMA AW-100 Performance Class
Fixed, project-out awning, project-in hopper, or casement
Flush vent construction reduces collection of dust and debris
Dual or triple glazed option with hinged or lift-out access panels
5/8” or 1” between-glass Venetian blinds available
Slide-in heavy duty steel anchors
1/8” principal wall thickness
Multi-lock hardware option for improved accessibility
Head, sill and jamb receptors available
Broad selection of renovation panning
Offered through Advantage by Wausau
NFRC labeled
Recycled aluminum framing available upon request
BHM option for UFC or ISC blast hazard mitigation
HP option for ASTM 1996 hurricane impact resistance
Download
Technical specification
Technical specification
Unique ref.
wausau-0011
Product family
Projected Windows
Product group
INvent Series
Type
Object (single object)
Date of publishing
2009-09-14
Edition number
1
Links
Links
Product url
http://www.wausauwindow.com/products/index.cfm?page=productsDetail&seriesID=5&productID=144
Related
Related
Designed in
United States
Manufactured in
United States
Classification
Classification
BIMobject Category
Windows - Single Hung Windows
Region availability
North America
United States
Similar products
GEALAN Fenster-Systeme
S9000 Double-vent window with Sash bars (variable number of Sash bars)
4.7
(
115
)
Download
GEALAN Fenster-Systeme
S9000 Window fixed glazing
4.7
(
73
)
Download
Marvin
Essential Single Hung Window
5.0
(
8
)
Download
GEALAN Fenster-Systeme
S9000 Double-vent window
4.8
(
76
)
Download
GEALAN Fenster-Systeme
S9000 Double-leaf turn tilt window
4.3
(
43
)
Download
Ply Gem
200 Series - Single Hung - Triple
4.5
(
14
)
Download