Publish your products
Commercial Full View Doors Model K-AL

Commercial Full View Doors Model K-AL

The Wayne Dalton Model K-AL Aluminum Full-View Door is sturdy, virtually maintenance free and weather-resistant. This commercial glass sectional door is ideal for a variety of applications ranging from car washes and tire stores to store fronts and other buildings where you want to increase visibility and allow more light to enter the interior. Model K-AL is offered with a wide range of glass options and frame finishes, as well as optional insulated rails and stiles.

Model K-AL is available in the Western region of the United States.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Width: 24’ (7,315 mm)
    • Max Height: 18’ (5,486 mm)
    • Door Assembly: Stile and rail assembly of aluminum alloy 6063-T6, 2" thick stiles and rails, joined with self tapping screws.
    • Rails: Top and bottom rails with 3" wide, lower intermediate rail 1 3/8", upper rail 1 3/8", minimum wall thickness 0.062".
    • Stiles: End stiles and center stiles are 3" wide, minimum wall thickness 0.062". Double end stiles are optional or as required by weight.
    • Springs: 10,000 cycles
    • Lock: Interior mounted slide lock
    • Weatherstripping: Flexible bulb-type strip at bottom section.
    • Track: Provide track as recommended by manufacturer to suit loading required and clearances available.
    • Manual Operation: Pull rope or chain hoist
    • Electrical Motor Operation: Provide UL listed electric operator, equal to Genie Commercial Operators, size and type as recommended by manufacturer to move door in either direction at not less than 2/3 foot or more than 1 foot per second.

    Glass Options

    • Clear (1/8" standard)
    • Bronze Tinted
    • Gray Tinted
    • Clear Wire
    • Low E
    • Green Tinted
    • Satin Etched
    • Obscure

    Special glass types that are not listed are available. Please consult factory. Solid aluminum, perforated aluminum or expanded mesh aluminum panels may be specified in lieu of glass.

    Options & Accessories

    • Springs: 25,000, 50,000 or 100,000 cycles
    • Lock options: Interior mounted slide lock with interlock switch for automatic operator, keyed lock, keyed lock with interlock switch for automatic operator.
    • Weather stripping: jamb and header seals.
    • Insulated rails and stiles for a R-value* of up to 4.25
    • Powder coat finish: White, Brown, Black, RAL
    • Anodized finishes: Clear, Dark Bronze, Black
    • Multiple1/8", 1/4", 1/2" glass options available

    *Wayne Dalton uses a calculated door section R-value for our insulated doors.

    Operation Options

    • Pull rope
    • Chain hoist
    • Electric operator

    Spring Options

    • 10,000 cycles (standard)
    • 25,000 cycles
    • 50,000 cycles
    • 100,000 cycles
Technical specification
  • Unique ref.aluminum-door-KAL
  • Product familyCommercial Doors
  • Product groupSectional Doors
  • TypeObject (single object)
  • Date of publishing2023-08-17
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit