Publish your products
Interior Freezer & Cooler Doors - Model 887 ADV-Xtreme

Interior Freezer & Cooler Doors - Model 887 ADV-Xtreme

Interior Freezer & Cooler Doors - Model 887 ADV-Xtreme

Designed for thermal control and ideal for cold and food and beverage storage, Model 887 ADV-Xtreme features an insulated curtain with actively heated guides that ensures a uniform temperature and smooth door movement.‬‬

The innovative springless design requires minimal interruption for maintenance and the curtain comes pre-wrapped, ready for installation. Pre-wired motor, guide heater and air curtain connection and plug and play accessories help reduce the need for a licensed electrician.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specification
  • Key Product Features

    • Max Height: 18’
    • Max Width: 12’
    • IMax Opening Speed: up to 80" per second
    • Max Closing Speed: up to 40" per second
    • Break Away Self Reset
    • Wind load*: up to 2.0 psf
    • Curtain Material: 2 layers of PVC-coated polyester with polyester weave and conductive plus radiant insulation; application-dependent ambient or heated air curtain
    • Operation: direct-drive motor and gearbox system with field changeable universal handling and door stop safety device
    • Control: variable frequency drive NEMA 4X cULus listed; Onboard self diagnostic and service reminder; Built-in padlockable fused disconnect; Includes power for guide heater and air curtain
    • Guide Design: Thermally broken, with active heat, quad brush seals and front/rear breakaway capabilities
    • Obstruction Safety Detection: Infrared sensors mounted in-plane to the door curtain at 16" and 50"-54" from floor
    • Reversing Safety Edge: Wireless reversing edge
    • Available Supply Voltages**: 230V AC 3PH, 460V AC 3PH, 575V AC 3PH

    *Wind load is the ultimate pressure tested at a door width of 10'.
    **Applications with air curtain may require 460V or 575V.
    † Requires stand-alone mounted transformer.

    Design Features

    Thermal Performance

    • Insulated curtain provides a barrier to prevent heat loss and condensation
    • Actively heated guides ensure the complete height of the guide has a uniform temperature for smooth door movement
    • Quad-sealed, insulated guides prevent guide condensation and conditioned air loss around the curtain

    High Performance Design

    • Springless design requires minimal interruption for maintenance
    • Direct-mounted gear drive minimizes wear and tear
    • Variable frequency drive eliminates sudden jolts from door start/stop

    Installer Friendly

    • Fully-assembled curtain arrives pre-wrapped and ready for installation
    • Breakaway bottom bar is easily reset from either side of the opening in case of accidental forklift contact
    • Pre-wired motor, guide heater and air curtain connection, and plug and play accessories reduce the need for a licensed electrician

    Safety Focused

    • Two sets of safety photo eye sensors
    • Monitored wireless reversing edge

    Applications

    • Cold Storage
    • Food and Beverage
    • Warehouse / Distribution

    Warranty

    • Wayne Dalton offers a 5-year Limited Warranty on this door. Please reference the warranty document for details.
Technical specification
  • Unique ref.interior-freezer-cooler-doors-model-887-ADV-Xtreme
  • Product familyCommercial Doors
  • Product groupHigh Speed Doors
  • TypeObject (single object)
  • Date of publishing2023-04-06
  • Edition number1
Related
  • Material mainFabric
  • Material secondarySteel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Industrial
  • IFC classificationDoor
  • CSI MasterFormat 2014 Code08 34 13
  • CSI MasterFormat 2014 TitleCold Storage Doors
  • OmniClass Number23-17 11 19 21
  • OmniClass TitleOverhead Composite Doors

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit