Publish your products
Premium Series: Hinged Patio Door
Premium Series: Hinged Patio Door
Premium Series: Hinged Patio Door
Premium Series: Hinged Patio Door

    Premium Series: Hinged Patio Door

    3.7 out of 5 stars3.7(7 reviews)

    Open your home to the great outdoors and get swept away by our Premium Series hinged patio door. With its traditional styling and French door operation, it embellishes entrances with timeless architectural grace. Daylight and fresh air flows freely into any space while endless design combinations of the door allow for your home to shine uniquely amongst the crowd.

    • Style: Each patio door panel is made with structurally sound laminated veneer lumber (LVL). Solid, heavy-duty 3/4" wood dowels connect the panels.
    • Configuration: Choose single panel doors, 2-wide or 3-wide (center hinged only), or 2-side stationary/active units.
    • Low Maintenance: The clad exterior never needs to be painted and won’t rot or decay.
    • Operation: Available in a wide variety of styles and operations. Inswing and outswing door options can accommodate the room arrangements. Raised panel doors, arbor designs and either eyebrow or full radius panels provide endless choices for almost any architectural style.
    • Materials: Available in the industry-standard 1-3/4" thick panel or the upgraded, burly 2-1/4" thick door.
    • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
    Specification
    • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

    Technical specification
    • Unique ref.PremiumSeriesHingedPatioDoor
    • Product familyPremium Series
    • Product groupWeather Shield Premium Series
    • TypeObject (single object)
    • Date of publishing2020-10-14
    • Edition number1
    Related
    • Material mainWood
    • Material secondaryAluminium
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Swing
    • IFC classificationDoor
    • UNSPSC nameWooden doors
    • UNSPSC code30171504
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 14 23
    • CSI MasterFormat 2014 TitleClad Wood Doors
    • OmniClass Number23-17 11 15 15
    • OmniClass TitleClad Wood Doors
    • CSI UniFormat II CodeB2030
    • CSI UniFormat II TitleExterior Doors

    Region availability

    North America
    Canada
    United States