Publish your products
Contemporary Collection: Hinged Patio Door

Contemporary Collection: Hinged Patio Door

Minimalist design meets exceptional engineering. Precise, contemporary handles complement the clean lines of the panels. Square interior profiles extend the modern aesthetic, allowing a seamless marriage of doors and windows.

  • Style: Narrow 3-1/4" stile and rail maximizes your view while square interior profiles extend the modern aesthetic.
  • Configuration:  Single or double doors available up to 10' tall.
  • Low Maintenance: Durable and low maintenance, extruded aluminum exteriors stand up to the harshest elements, resisting dents, dings and scratches with rot-resistant composition.
  • Operation: Doors can be hinged to swing to the inside or outside.
  • Materials: Thick 2 ¼" core panels strengthen door to allow narrower rails and stiles.
  • Energy Efficiency: Choices including energy-efficient Zo-e-shield® glazing and ENERGY STAR® rated windows.
Specification
  • See website specifications and technical data in the Links Tab of the Product Page.  Thank you. 

Technical specification
  • Unique ref.ContemporaryHingedPatioDoor
  • Product familyContemporary Collection
  • Product groupWeather Shield Contemporary Collection
  • TypeObject (single object)
  • Date of publishing2020-09-24
  • Edition number1
Related
  • Material mainWood
  • Material secondaryAluminium
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryDoors - Swing
  • IFC classificationDoor
  • UNSPSC nameWooden doors
  • UNSPSC code30171504
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 14 23
  • CSI MasterFormat 2014 TitleClad Wood Doors
  • OmniClass Number23-17 11 15 15
  • OmniClass TitleClad Wood Doors
  • CSI UniFormat II CodeB2030
  • CSI UniFormat II TitleExterior Doors

Region availability

North America
Canada
United States