Publish your products
Sanoasa Shower Bench 2 US
Archived

Sanoasa Shower Bench 2 US

The clever construction of the wedi Sanoasa bench enables unequalled freedom of visual design; both the seating areas and the carrier elements can not only be positioned the way you like but also their shapes and sizes can be modified to suit.
Variant 2 is distinguished by an angled front edge on the seat, resulting in a flush transition to the equally angled support element. This bench variant also enables further design options when rotating the support element.

Specification
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    FormShower bench
    Integral Accessoriesn/a
    Materials Framen/a
    Materials SeatA waterproof extruded polystyrene rigid foam core with a special, resistant and glass, fibre reinforced cement coating
    Operating Temperature Range-58 / +175° F
    Tensile Strength65 psi
Technical specification
  • Unique ref.sanoasa-shower-bench-2-us
  • Product familyWedi US
  • Product groupShower Products
  • TypeObject (single object)
  • Date of publishing2023-04-17
  • Edition number1
Classification
  • BIMobject CategoryBuilding Materials - Gypsum / Fibre / Plaster Boards
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit