Publish your products
wedi® Fundo Shower Bases 48" x 48"
wedi® Fundo Shower Bases 48" x 48"

    wedi® Fundo Shower Bases 48" x 48"

    The original wedi Fundo® shower base. These robust, pre-sloped, waterproof shower floor bases come with a wedi® Fundo Click and Seal® Drain unit. You can select one of our square wedi Premium drain cover options to fit the preferred design.

    Specification
    • KEY FEATURES

      • Pre-sloped, all-in-one shower base
      • 100% internally waterproof and moldproof
      • Can be cut or extended in size
      • wedi® Fundo Click and Seal Drain Kit included
      • Premium material quality extends lifetime of the shower construction
      • Save time and money through wedi’s simple and fast installation process
    Technical specification
    • Unique ref.wedi-fundo-shower-bases-48-48
    • Product familyWedi US
    • Product groupShower Products
    • TypeObject (single object)
    • Date of publishing2025-07-14
    • Edition number1
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • Uniclass 2015 CodePr_40_20_06_84
    • Uniclass 2015 DescriptionShower trays
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States