Publish your products
WGO Series 4 - Oil Water Boiler

WGO Series 4 - Oil Water Boiler

Effortless comfort, Maximum Efficiency

OPTIMIZED SYSTEM

  • Dedicated water-only oil boiler with cast iron sections – no tankless heater or cover plate

EASY ACCESS

  • Quick open top and swing-away burner door with full chamber access increases visibility for inspection and servicing

VENTING OPTIONS

  • Two flue outlets- rear and top – for complete venting flexibility

THOUGHTFUL DESIGN

  • Recessed target wall design protects unit from flue brushes

RELIABILITY

  • Includes factory-wired circulator (when specified), service switch and Weil-McLain exclusive captured elastomer seals for added reliability

FLEXIBLE INSTALL

  • Available assembled or as a knockdown for installation areas with limited space
Technical specification
  • Unique ref.wgo-oil-water-boiler-series-4
  • Product familyResidential Boilers
  • Product groupOil Boilers
  • TypeObject (single object)
  • Date of publishing2026-11-09
  • Edition number1
Related
  • Material mainAluminium
  • Material secondaryStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Boilers
  • IFC classificationBoiler
  • UNSPSC nameBoilers
  • UNSPSC code401020
  • Uniclass 2015 CodePr_60_60_08_34
  • Uniclass 2015 DescriptionGas fired condensing boilers
  • CSI MasterFormat 2014 Code23 52 16
  • CSI MasterFormat 2014 TitleCondensing Boilers
  • OmniClass Number23-33 11 13
  • OmniClass TitleCondensing Boilers

Region availability

North America
Canada
United States