Publish your products
Weiser 9GED21000 SmartCode 10 Touch Electronic Lock
Weiser 9GED21000 SmartCode 10 Touch Electronic Lock
Weiser 9GED21000 SmartCode 10 Touch Electronic Lock
Weiser 9GED21000 SmartCode 10 Touch Electronic Lock
    Weiser

    Weiser 9GED21000 SmartCode 10 Touch Electronic Lock

    With Weiser you can blend simplicity with elegance. Whether you're looking for traditional, transitional or contemporary style, our selection and finishes will make it easy to find the right accent for your home. This single cylinder deadbolt can be locked or unlocked by using the keypad or key from the outside as well as the turn button from the inside. The Venetian Bronze finish is hand-rubbed to reveal unique bronze highlights and provides a rich and warm complement to the product's style.

    • Featuring SmartKey® re-key technology; re-key the lock yourself in seconds in 3 easy steps.
    • Deadbolt operated by touchscreen electronic keypad or key; backlit for increased visibility at night.
    • Capacitive touchscreen featuring SecureScreenTM technology. Codes cannot be identified by examining the touchscreen for fingerprints.
    • Customized automatic door locking after 30 seconds for peace of mind.
    • One touch motorized locking. Lock your door with a single touch. No additional turning/twisting needed.
    • Features 16 user access codes and 1 master code option.
    • ANSI/BHMA grade 2 certified.
    • Fits most standard residential door preparations - installs in minutes with just a screw driver.
    • Comes with 2 keys.
    • Lifetime mechanical and finish warranty, One year electronics warranty.
    • 4 AA, purchased separately.

    As Featured on Amazon.com

    #Weiser #SmartCodeElectronicDeadbolt #KeylessEntry #FrontDoor #SmartKey #Deadbolt

    Specification
    • Product Family: SmartCode
      Product Type: Electronic Lock
      Product Style: Contemporary
      ANSI/BHMA: 2
      Microban: No
      Featuring SmartKey: Yes
      Fits Door Thickness: 1-3/8" to 1-3/4"
      Door Handing: Universal
      Latch Backset Size Adjustable: 2-3/8" or 2-3/4"
      Product Height (Inches): 7.25
      Cross Bore: 2-1/8"
      ADA Compliance: Interior Turn Piece meets 4.13.9 ADA

    Technical specification
    • Unique ref.Weiser-9GED21000-SmartCode-10-Touch-Electronic-Lock
    • Product familySmartCode
    • Product groupElectronic Lock
    • TypeDocumentation (info)
    • Date of publishing2019-03-03
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Hardware
    • UNSPSC nameLocks and security hardware and accessories
    • UNSPSC code461715
    • CSI MasterFormat 2014 Code08 71 00
    • CSI MasterFormat 2014 TitleDoor Hardware
    • OmniClass Number23-17 19 11
    • OmniClass TitleHardware for Doors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit