Publish your products
Weiser WEB3 Augusta Handleset
Weiser WEB3 Augusta Handleset
    Weiser

    Weiser WEB3 Augusta Handleset

    With Weiser you can blend simplicity with elegance. Whether you're looking for traditional, transitional or contemporary style, our selection and finishes will make it easy to find the right accent for your home. Handleset can be locked or unlocked by a key from the outside or with a key/turnpiece from the inside. The Polished Brass finish adds to the traditional look and feel of the product and makes a classic statement.

    • For use on exterior doors where keyed entry and security is needed.
    • Featuring SmartKey® re-key technology; re-key the lock yourself in seconds in 3 easy steps.
    • Features an adjustable latch to fit all standard door preparations.
    • Locking mechanism functions with turn piece on the interior of the lock.
    • 1 in. deadbolt throw.
    • Comes with 2 keys.
    • Easily installs in minutes with just a screwdriver.
    • Lifetime mechanical and finish warranty.

    As Featured on Amazon.com

    #Weiser #Handleset #FrontDoor #SmartKey #Deadbolt

    Specification
    • Product Family: Augusta
      Product Type: Handlesets
      Product Style: Traditional
      ANSI/BHMA: 2
      Microban: No
      Featuring SmartKey: Yes
      Fits Door Thickness: 1-3/4"
      Door Handing: Universal
      Latch Backset Size Adjustable: 2-3/8" or 2-3/4"
      Product Height (Inches): 17-45/64
      Cross Bore: 2-1/8"

    Technical specification
    • Unique ref.Weiser-WEB3-Augusta-Handleset
    • Product familyDoor Locks
    • Product groupHandleset
    • TypeDocumentation (info)
    • Date of publishing2019-03-03
    • Edition number1
    Related
    • Designed inUnited States
    Classification
    • BIMobject CategoryDoors - Hardware
    • UNSPSC nameLocks and security hardware and accessories
    • UNSPSC code461715
    • CSI MasterFormat 2014 Code08 71 00
    • CSI MasterFormat 2014 TitleDoor Hardware
    • OmniClass Number23-17 19 11
    • OmniClass TitleHardware for Doors

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit