Publish your products
Ramp
Ramp
Ramp
Ramp
Ramp
Ramp
    Weland AB

    Ramp

    Our complete ramps are made from grating, including railings, stringers, and requisite supporting legs. They are based on a simple, robust design in hot dipped steel, which adds to the stability and long durability. Thanks to stocked standard components, we guarantee short delivery times. Available in two railing designs, Standard and Round Bar. Contrast marking available as an option. We also keep a range of wheelchair ramps in stock.

    Specification
    • Width: 900 mm
      Length: 1500 - 10000 mm (stocked in lengths from 1500 - 10000 mm in intervals of 500 mm)
      Grating mesh width: N6 c/c 17 x 75 mm
      Railing: ø 42 mm 1.4301
      Railing height: 900 mm
      Surface treatment: Hot-dip galvanised

    Technical specification
    • Unique ref.Ramp_industry_1run
    • Product familyRamp
    • Product groupWheelchair ramp
    • TypeObject (single object)
    • Date of publishing2018-12-21
    • Edition number1
    Related
    • Material mainHot-dip Galvanized
    • Material secondaryGalvanized steel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Ramps
    • CSI MasterFormat 2014 Code05 51 36.16
    • CSI MasterFormat 2014 TitleMetal Ramps
    • OmniClass Number23-17 23 11
    • OmniClass TitleRamps

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit