Publish your products
Spiral Staircase
Spiral Staircase
Spiral Staircase
Spiral Staircase
Spiral Staircase
Spiral Staircase
    Weland AB

    Spiral Staircase

    4.2 out of 5 stars4.2(58 reviews)

    Make your adjustments to the stair in properties> Dimension (see picture 2). The family's functions have the following limitations and are adapted to our construction template. The family works best within the following:
    Radius: 600-1400mm
    Treads/run: 14-28
    Tread height: 155-220mm
    Step depth: 150-360mm

    Weland spiral staircase available in stair radius from 600 to 1400 mm. All staircase components are available in many different versions to suit your particular environment and preferences. Thanks to a simple design, it is also easy to assemble. Our spiral staircases for outdoor use are hot-dip-galvanised as standard but are also available painted. To increase the safety and accessibility in the staircase, we offer a number of extra accessories to simplify these aspects.

    Specification
    • Staircase radius: 600 - 1400 mm

      Tread/run= 14-28

      Step depth along path: 137 - 294 mm
      Recommended step height: 165 - 220 mm
      Step tread: Grating
      Railing: Galvanised steel hoops
      Handrail: Steel
      Surface treatment: Hot-dip galvanised

    Technical specification
    • Unique ref.spiral_staircase
    • Product familySpiral Stairs
    • Product groupEscape and Industry
    • TypeObject (single object)
    • Date of publishing2019-11-05
    • Edition number1
    Related
    • Material mainHot-dip Galvanized
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryConstruction - Stairs
    • IFC classificationStair
    • Uniclass 2015 CodeEF_35_10
    • Uniclass 2015 DescriptionStairs
    • CSI MasterFormat 2014 Code05 51 00
    • CSI MasterFormat 2014 TitleMetal Stairs
    • OmniClass Number23-17 23 17 13
    • OmniClass TitleSpiral Stairs

    Region availability

    Europe
    Denmark
    Finland
    Germany
    Iceland
    Norway
    Sweden