We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BIKE Bicycle Rack, One Sided

Unique ref.: WAL_bicycle_rack
Brand: Weland Aluminium AB
Product family: Bicycle parking
Product group: Bicycle rack
Height (mm): 600
Date of publishing: 2019-05-14
Edition number: 1
Type: Object (single object)
Download (11)

BIKE bicycle is an affordable product with selectable length.
The installation goes smoothly because of its light weight and simple Construction.

The profiles are in powder-coated aluminum and the wheel holder in hot-dip galvanized design.
BIKE is available in any standard color; Black, Gray, Green & Brown. Other colors against a set cost.

BIKE can be installed on concrete blocks or footplates.

Weland Aluminum AB supplies CE-marked products.

For more information, please contact info@welandutemiljo.se.

Picture 1: BIKE 2.0 (4pl) c/c 2000 mm.

Picture 2: BIKE 2.5 (5pl) c/c 2500 mm.


Material main: Aluminium
Material secondary: Hot-dip Galvanized
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Landscaping - Outdoor Furniture
IFC classification: Furniture
Uniclass 2015 Code: Pr_40_30_21
Uniclass 2015 Description: Cycle stands and lockers
OmniClass Number: 23-11 29 11 11
OmniClass Title: Bicycle Racks
This product is available in:
Europe
  • Denmark
  • Finland
  • Germany
  • Norway
  • Sweden

BIMobject SEEK Properties

Landscaping - Outdoor Furniture

Name Value
Height 605 mm

BIMobject®