Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
westgate/products/2d8b739d-c29b-4d17-bda4-6841e88b43ef
Home
Categories
Lighting
Ceiling Mounted
LTRE-G2 - G2 Premium Center-Lens Troffer Lights
Available in United States
WESTGATE
Follow
LTRE-G2 - G2 Premium Center-Lens Troffer Lights
LTRE-G2 - G2 Premium Center-Lens Troffer Lights
Applications
This LED Center Basket Troffer Light is ideal for Hotels, Offices, Retail Outlets, Restaurants, Storage
Download
Specification
Specification
Technical Specs
Voltage
: 120-277VAC 50/60Hz
Wattage
: 15W/20W/25W/30W/40W/50W
Power Factor
: >0.97
Efficacy
:125 LPW
White Finish
Cold-Rolled Steel
Earthquake Hooks Built Into The Housing
Operating Temperature
: -4°F ~ 122°F
5-Year Warranty
Multi CCT & Power (Selectable Switch On Back Of Fixture)
Dimmable
: 0~10V Dimming
LED Type
: SMD 2835
Total Lumens
: 5000LM-6250LM Max.
Color Rendering Index
: CRI ≥ 80
Color Temperatures
: 3500K/4000K/5000K
Rated Life
: 50,000 Hours
Certification:
UL Listed, DLC Listed, Damp Location
Technical specification
Technical specification
Unique ref.
LTRE-G2-SERIES
Product family
Industrial Lighting
Product group
Linear Luminaires
Type
Object (single object)
Date of publishing
2026-11-10
Edition number
1
Height (inches)
2
Width (inches)
23.75
Depth (inches)
23.75
Links
Links
Product url
https://www.westgatemfg.com/product/LTRE-G2-SERIES
Related
Related
Material main
Steel
Material secondary
Polycarbonate
Classification
Classification
BIMobject Category
Lighting - Ceiling Mounted
CSI MasterFormat 2014 Code
26 50 00
CSI MasterFormat 2014 Title
Lighting
OmniClass Number
23-35 47 11
OmniClass Title
Lighting Fixtures
Similar products
WESTGATE
LAX - Dynamic Beam-Adjustable LED Area Light
Download
WESTGATE
SCX - 2-3/4" Superior Architectural Seamless Linear LED Lights
Download
WESTGATE
BOL-608 - Square Bollard Open Design
Download
WESTGATE
BOL-505 - Round Path-Light Bollard Lights
Download
WESTGATE
BOL-502 - Rectangular Path-Light Bollard
Download
WESTGATE
BOL-700 - Glare-Free Path Bollard
Download