Publish your products
Mesh Tray | Defem HDG
Mesh Tray | Defem HDG
Mesh Tray | Defem HDG
Mesh Tray | Defem HDG
Mesh Tray | Defem HDG
Mesh Tray | Defem HDG
Mesh Tray | Defem HDG
Mesh Tray | Defem HDG
    Wibe Group

    Mesh Tray | Defem HDG

    Defem Mesh Tray HDG is a hot-dip galvanized wire mesh cable tray system designed for the reliable routing of power, data and control cables in environments with increased corrosion exposure. The system is suitable for both indoor and outdoor installations where durability and long-term performance are critical.

    Optimised for corrosion classes C3 and C4, Defem Mesh Tray HDG performs reliably in urban, industrial and coastal environments such as breweries, dairies, laundries, chemical plants, farms, swimming pools and dockyards. The hot-dip galvanized surface treatment provides enhanced protection against humidity, airborne pollution and salt-containing atmospheres.

    The open mesh design allows easy cable routing, inspection and future modifications, while the uniquely shaped rounded wire ends ensure maximum safety for installers and cables. With a comprehensive range of trays, supports and accessories, Defem Mesh Tray HDG offers a flexible and robust solution for demanding applications.

    Specification
      • System type: Hot-dip galvanized wire mesh cable tray system
      • Material: Hot-dip galvanized steel
      • Surface treatment standard: EN ISO 1461:2009
      • Corrosion classes: C3 and C4
      • Standard tray heights: 45 mm, 55 mm, 60 mm, 110 mm
      • Standard tray widths: 53 mm, 75 mm, 120 mm, 220 mm, 320 mm, 422 mm, 522 mm, 622 mm
      • Standard length: 2.5 m
      • Installation concept: Modular system with on-site formed bends, risers and reducers
      • Mounting options: Wall-mounted, floor-laid, ceiling-suspended and U-bar supported installations
      • Accessories: Complete range of supports and fittings available
      • Safety: Rounded wire ends for installer and cable protection
      • Load performance: High safety working-load values due to optimized wire diameter design
      • Standards: IEC 61537, UNE EN 50102, UNE EN ISO 9227, DIN 4102-12 (fire resistance E90)
    Technical specification
    • Unique ref.DEFEM-HDG
    • Product familyCable Trays
    • Product groupHot Dip Galvanized solution
    • TypeObject (single object)
    • Date of publishing2022-02-14
    • Edition number1
    Related
    • Material mainSteel
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    Classification
    • BIMobject CategoryElectrical - Distribution
    • IFC classificationCable Carrier Fitting
    • ETIM CodeEC000853
    • ETIM NameMesh cable tray
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 DescriptionCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays