We are using cookies to provide our services

By using our services you agree to our use of cookies

WICLINE 75 TOP - Windows

Unique ref.: WICLINE_75_TOP_W
Brand: WICONA
Product family: Windows
Product group: Concealed sash
Width (mm): 1000
Height (mm): 1300
Depth (mm): 75
Date of publishing: 2016-05-23
Edition number: 2
Type: Object (single object)
Download (7)
WICLINE 75 TOP is a highly thermally insulating window system with optimal performance, reliable fabrication and performance figures at passive house levels – combined with the familiar slimline appearance of a 75 mm window system.

System tests / CE-marked product passport according to DIN EN 14351-1:2006+A1:2010

Air permeability: Class 4
Watertightness: E900
Resistance to wind load: Class C5/B5
Acoustic performance: Rw (C;Ctr) = 47 (-1;-4) dB
Operating forces: Class 1
Load capacity of safety precautions: Passed
Mechanical strength: Class 4
Continuous operation: Class 3 (20,000 cycles).
Corrosion resistance of fittings: Class 5
Burglar resistance: RC1N, RC2N, RC2, RC3
Bullet resistance: FB4 S, FB4 NS (depending on profile combinations)
Quality management: Certified to DIN EN ISO 9001:2008

TECHNICAL PERFORMANCE:

Profile technology:
- Highly thermally insulated multi-chamber system with ETC Intelligence® thermal break zone, which implements window designs with only 75 mm frame depth to passive house standards.
- Patented corner and butt joint technology for high rigidity of components
- Infill thicknesses up to 65 mm

Thermal insulation:
- Uf values 0.79 to 1.3 W/(m²K) for fixed glazed units with external sight lines from 48 to 155 mm
- Uf values 1.0 to 1.2 W/(m²K) for sash-frame combinations with external sight lines from 74 to 142 mm
- Uw values less than 0.80 W/(m²K)

Sealing concept:
- Large-volume central seal in three variants:
Linear gasket insertion without corner butts
With formed corners, no sealing of joints
Corner vulcanised frames

Fittings:
- Concealed single-handed operated fittings, optionally with:
face-fixed, coated or anodised in all colours
concealed hinges with integrated end position damping, opening angle max. 105°
- Sash weights:
concealed hinges: up to 160 kg
Visible hinges: up to 200 kg.
On request: up to 300 kg
- Sash formats (W x H): up to 1,700 mm x 2,500 mm, Skylights up to 2,500 mm x 1,700 mm
- Optionally with opening restrictor

Additional designs:
- Concealed sash, infill thicknesses up to 50 mm
- Integration frame for mullion/transom curtain walling
- Skylight with manual lever, crank handle or motor

System combinations:
- WICLINE 75 top windows can be combined with WICLINE 75 evo windows, WICSTYLE 75 evo doors and using integration sash-frames, with current WICTEC curtain walling


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Fixed Frames
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved