We are using cookies to provide our services

By using our services you agree to our use of cookies

WICLINE 95 - Windows

Unique ref.: WICLINE_95_W
Brand: WICONA
Product family: Windows
Product group: Passive house certified
Width (mm): 1000
Height (mm): 1500
Depth (mm): 95
Date of publishing: 2016-05-23
Edition number: 2
Type: Object (single object)
Download (5)
WICLINE 95 meets the high requirements of the Dr. Feist Passive House Institute in Darmstadt, Germany, and due to its intelligent modular design offers maximum flexibility in planning projects. In the WICLINE 95 the thermoframe insulator sits inside the window and can be finished as a sashframe and conveniently installed by the installer using the intelligent Clips Technology. This allows a variable setting of the Uf value of the window.

System test results / CE product pass in accordance with DIN EN 14351-1:2006+A1:2010

Air permeability: Class 4
Waterproofing against driving rain: E900
Resistance to wind load: Class C5 / B5
Soundproofing: Rw (C;Ctr ) = 47 (–1; –4) dB
Operating forces: Class 1
Load capacity of safety precautions: passed
Mechanical strength: Class 4
Continuous operation: Class 3 (20,000 cycles)
Corrosion resistance of fittings: Class 5
Burglar resistance: RC1N, RC2N, RC2, RC3
Quality management: Certified according to ISO 9001:2008

TECHNICAL PERFORMANCE:

Profile technology:
- Highly thermally insulated multi-chamber system with ETC Intelligence® thermal break 'zone', passive house certified to efficiency class phB.
- Patented corner and butt joint technology for high rigidity of components
- Infill thicknesses up to 55 mm

Thermal insulation:
- Uf values 0.68 to 0.91 W/(m²K) for fixed glazed units with external sight lines from 65 to 180 mm
- Uf values 0.75 to 0.88 W/(m²K) for sash-frame combinations with external sight lines from 105 to 260 mm
- Passive house efficiency class phB, Uw and Uf = 0.80 W/(m²K) with sight lines of only 125 mm and 95 mm sash-frame installation depth

Sealing concept:
Large volume central seal in three variants:
- Circumference installation without corner butts
- With formed corners, no adhesive processing of butts
- Corner vulcanised frames

Fittings:
- Concealed single handed operated fittings, optionally with: overlaid hinges, coated or anodized in all colours, concealed hinges with integrated end position, damping, opening angle max. 105°
- Sash weights: concealed hinges: up to 160 kg, Visible hinges: up to 160 kg.
- Sash formats (W x H): up to 1,300 mm x 2,250 mm,
- Optionally with opening limiter

System combinations:
- Fully integratable into WICTEC façades using integration sash frames.


Material main: Aluminium
Material secondary: Glass
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Windows - Fixed Frames
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL10
Uniclass 1.4 Description: Windows
Uniclass 2.0 Code: PR-59-97
Uniclass 2.0 Description: Windows
NBS Reference Code: 59-97
NBS Reference Description: Windows
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
  • Åland Islands
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Wallis and Futuna
  • Vanuatu
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

All BIM objects are real products from real manufacturers confirmed and approved