Publish your products
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"
    Wilkins

    Wilkins 20XL Pressure Reducing Valve, 3/4" & 1"

    The Water Pressure Reducing Valve shall be certified to NSF/ANSI 61, ASSE® Listed 1003, and CSA® Certified B356, available with single union, double union, less union, crimp pex and expansion pex end connections. The main body shall be Lead-Free* cast bronze alloy. The bell shall be UV resistant polymer composite. The integral strainer screen shall be 300 series stainless steel. The cartridge shall incorporate an integral seat. The integral by-pass shall prevent excessive system pressure caused by thermal expansion. The seat disc elastomer shall be EPDM. The assembly shall be accessible for maintenance without removing the device from the line. The Water Pressure Reducing Valve shall be a ZURN WILKINS Model 20XL.

    Compliance:

    Massachusetts Approved, Meets the requirements of NSF/ANSI/CAN 61 and 372**(Less than 0.25% Weighted Average Lead Content), ASSE® Listed 1003, CSA® Certified B356, cUPC®

    Features:

    • Inexpensive, durable and versatile – an excellent value for residential construction and replacement
    • Wide range of connection options fits nearly every residential need
    • Integral stainless steel strainer stops debris
    • Helps conserve water and lower energy costs
    • Threaded bell housing offers easy access for repairs
    • Chemical-resistant cartridge and durable UV-resistant bell housing for longer life
    • Can be installed in any position

      Keywords: pressure reducing valve, thermal expansion, prv valve, pressure reducer valve, pressure regulator valve, pressure reducing valves, bell housing, water pressure reducing valve, pressure regulating valve, zurn wilkins, pressure-reducing valve, pressure reducing valve for water, pressure regulator valves, expansion pex,wilkins zurn, zurn pressure reducing valve, fnpt means, wilkins pressure reducing valve, zurn wilkins pressure reducing valve, crimp pex, zurn pressure regulator, pressure reducing valve zurn, zurn wilkins pressure regulator, zurn water pressure regulator, plumbing pressure relief valve, zurn wilkins prv, pex pressure reducing valve, wilkins zurn pressure reducing valve, zurn water pressure reducing valve

      Technical specification
      • Unique ref.zurn-20xl
      • Product familyPressure Reducing Valves
      • Product groupPressure Reducing Valves
      • TypeObject (single object)
      • Date of publishing2025-09-02
      • Edition number1
      • Height (inches)5.56
      • Width (inches)1.75
      • Depth (inches)3.87
      Related
      • Material mainBronze
      • Material secondaryPolymer
      • Designed inUnited States
      • Weight Net (Lbs)1.2
      Classification
      • BIMobject CategoryPlumbing - Valves
      • IFC classificationValve
      • ETIM CodeEC010122
      • ETIM NamePressure reducing valve
      • Uniclass 2015 CodePr_65_54_95_66
      • Uniclass 2015 DescriptionPressure reducing valves
      • CSI MasterFormat 2014 Code40 05 67.36
      • CSI MasterFormat 2014 TitlePressure-Regulating Valves
      • OmniClass Number23-27 31 47
      • OmniClass TitlePressure Regulating Valves

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States