Publish your products
Wilkins 350ASTDA Double Check Detector Backflow Preventer
Wilkins

Wilkins 350ASTDA Double Check Detector Backflow Preventer

The Double Check Detector Backflow Prevention Assembly shall be certified to NSF/ANSI/CAN 61, ASSE® Listed 1048, and supplied with full port gate valves. The main body and access cover shall be 304L Stainless Steel, the seat ring and check valve shall be Noryl™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The first and second check valves shall be accessible for maintenance without removing the device from the line. The Double Check Detector Backflow Prevention Assembly shall be a ZURN WILKINS Model 350ASTDA.

Compliance:

ASSE 1048, UL Classified, C-UL Classified, FM Approved, CSA Certified B64.5, USC Approved, NSF/ANSI/CAN 61

Features:

  • Short lay-length ensures easy installation in compact spaces
  • Metered bypass detects leaks and unauthorized water use for reduced maintenance and repair costs
  • High quality 304L grade stainless steel body and access covers reduces corrosion exposure
  • Compliant with horizontal and vertical installation
  • Lead-free law compliant
  • ASSE® Listed 1048
  • AWWA Compliant C510 (with gates only), and C550
  • UL® Classified
  • C-UL® Classified
  • FM® Approved

Keywords: zurn 350astda, wilkins 350astda, double check detector assembly, stainless steel body, access covers, corrosion exposure, fire protection systems, Cross Connection Control, grooved outlet gate connection, Post Indicator Gate Valves

Specification

Technical specification
  • Unique ref.zurn-350astda
  • Product familyBackflow Preventers
  • Product groupDouble Check Detector Assembly
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryDuctile Iron
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States