Publish your products
Wilkins 450DA Double Check Detector Backflow Preventer, N-Pattern, 4" to 10", Lead-Free*
Wilkins

Wilkins 450DA Double Check Detector Backflow Preventer, N-Pattern, 4" to 10", Lead-Free*

Designed for installation on potable water lines in fire sprinkler systems to protect against both backsiphonage and backpressure of polluted water into the potable water supply. Model 450DA shall provide protection where a potential health hazard does not exist. For applications requiring vertical flow up and vertical flow down. Incorporates metered by-pass to detect leaks and unauthorized water use. NSF® Listed-Standard 61, Annex G* *Product contains weighted average lead content less than 0.25% for wetted surfaces.
Specification
  • The Double Check Detector Backflow Preventer shall be ASSE® Listed 1048 and supplied with full port OS & Y gate valves. The main body and access cover shall be epoxy coated ductile iron (ASTM A 536 Grade 4), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. The checks shall be accessible for maintenance without removing the device from the line. The Double Check Detector Backflow Preventer shall be a ZURN WILKINS Model 450DA.
Technical specification
  • Unique ref.zurn-450da
  • Product familyBackflow Preventers
  • Product groupDouble Check Detector Assembly
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States