Publish your products
Wilkins 48 Resilient Wedge Gate Valve, 2-1/2" to 12", Lead-Free*
Wilkins

Wilkins 48 Resilient Wedge Gate Valve, 2-1/2" to 12", Lead-Free*

Designed for installation on potable water lines, Irrigation systems, Waterworks connections, and Fire systems.

Compliance: 

  • NSF Standard 372
  • AWWA Compliant C515, C550
  • FM Approved
  • AWWA Compliant C515, C-550
  • UL® Listed
  • C-UL® Listed
  • Meets the requirements of NSF/ANSI 372

Features:

  • Flanged, grooved, or flanged x grooved connection options provide versatile installation
  • Maximum working water pressure of 250 psi
  • Stand alone or Backflow Preventer use for application convenience
  • Ductile iron body and stainless steel internals resist corrosion
  • Low-lead law compliant
Specification
  • keywords: OS&Y gate valve, resilient wedge gate valve, water control valve, Wilkins gate valve, shutoff valve

Technical specification
  • Unique ref.zurn-48
  • Product familyIsolation Valves for Liquid Services
  • Product groupGate Valves
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
Related
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit