Publish your products
Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"
Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"
Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"
Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"
Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"
Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"
Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"
Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"
Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"
Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"
    Wilkins

    Wilkins 710 Pressure Vacuum Breaker Assembly, 3/4" to 1"

    The Pressure Vacuum Breaker shall be ASSE 1020 approved, and supplied with full port ball valves. The main body and bonnet shall be bronze (ASTM B584), the loaded-air inlet shall use an stainless steel spring and silicone o-ring. The entire assembly shall be accessible for maintenance and testing without removing the device from the line. The Pressure Vacuum Breaker shall be a Zurn Wilkins Model 710.

    Features:

    • Economical and durable with a lightweight, compact body
    • Compact size is ideal for space limited applications
    • Corrosion resistant valve and stainless steel shutoff handles for durability
    • Protects against backsiphonage where a potential high health hazard exists
    • Universal low-cost repair kits work in both 3/4 in. and 1 in. assemblies

    Compliance:

    • ASSE® Listed 1020
    • UPC® 
    • Approved by the Foundation for Cross Connection Control and Hydraulic Research at the University of Southern California

    Keywords: shut-off valve, vaccum breaker, wilkins 720a, pvb backflow, 720a wilkins, wilkins zurn, residential irrigation systems, vacuum pressure breaker, 710 4, zurn vacuum breaker, zurn vacuum breaker, vacuum breaker backflow preventer, vaccume breaker, pressure vacuum breaker assembly, 710 3, 3/4 vacuum breaker, vacuum breaker 3 4, 710/3, vacuum breaker installation, vacuum breaking, vacuum breaker vs backflow preventer, vacuum break, 1 vacuum breaker, 34-710, 34 710, wilkins pressure vacuum breaker, vacuum pressure breaker wilkins 720a,vacuum breaker/backflow preventer,1 pressure vacuum breaker,1 inch vacuum breaker, wilkins 720-a vacuum breaker, vacuum breaker 3/4

    Specification

    Technical specification
    • Unique ref.zurn-710
    • Product familyBackflow Preventers
    • Product groupPressure Vacuum Breaker
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainBronze
    • Designed inUnited States
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • ETIM CodeEG015610
    • ETIM NameValves/taps/controls
    • Uniclass 2015 CodePr_65_55_84_94
    • Uniclass 2015 DescriptionVacuum breakers
    • CSI MasterFormat 2014 Code40 05 67.23
    • CSI MasterFormat 2014 TitlePressure Vacuum Breaker Backflow Preventers
    • OmniClass Number23-27 31 00
    • OmniClass TitleValves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit