Publish your products
Wilkins FP51 Grooved Reducers
Wilkins

Wilkins FP51 Grooved Reducers

Zurn reducers connect pipes of different sizes.

Compliance
• UL ® Listed
• C-UL® Listed
• FM® Approved

Features

  • Maximum Pressure: 2X - 4X 400 PSI 6X - 10X 300 PSI
    Specification
    • keywords: 212X112-FP51


    Technical specification
    • Unique ref.zurn-fp51
    • Product familyFire Protection
    • Product groupFire Sprinkler System
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    Related
    • Material mainDuctile Iron
    • Designed inUnited States
    Classification
    • BIMobject CategoryFire Products - Sprinkler Systems
    • CSI MasterFormat 2014 Code21 00 00
    • CSI MasterFormat 2014 TitleFire Suppression
    • OmniClass Number23-29 33 00
    • OmniClass TitleFire Suppression System Components

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States