Publish your products
Wilkins ZW205FP Fire Pump Relief Valve
Wilkins

Wilkins ZW205FP Fire Pump Relief Valve

The Fire Pump Relief Valve shall be a single seated, line pressure operated, diaphragm actuated, pilot controlled globe or angle valve. The valve shall seal by means of a corrosion-resistant seat and resilient, rectangular seat disc. These and other parts shall be replaceable in the field; all such service and adjustments to be possible without removing the valve from the line. The stem of the basic valve shall be guided top and bottom by integral bushings. The basic valve and its pilot control system shall contain no packing glands or stuffing boxes. The diaphragm shall not be used as a seating surface nor shall pistons be used as an operating medium. All internal and external ferrous surfaces shall be coated with a high quality, fusion epoxy coating. The pilot control system shall include a direct-acting, normally closed, spring-loaded, diaphragm actuated pilot valve with the stem guided between the diaphragm assembly and seat disc. To ensure precise pressure relief, the appropriately rated pilot valve shall be field adjustable within the pressure control range of the spring. The Fire Pump Relief Valve shall be a WILKINS Model ZW205FP.

Compliance:

  • UL and ULC Listed
  • FM® Approved

Features:

  • Red Epoxy Coated, FDA Approved
  • Pilot Assembly: “Wye” Type Strainer, Inlet Pressure Gauge (UL/FM), 3-Way Gauge Isolation Valve
  • ANSI Class 150 Flanges
  • Copper Tubing and Brass Fittings
Specification
  • The Wilkins Model ZW205FP Fire Relief Valve is designed for Fire Suppression Systems to relieve high system pressures. The pilot assembly reacts quickly to increase of upstream pressure to prevent damage to system piping, valves, and sprinklers while maintaining positive pressure on fire pumps. As the water demand increases in the Fire Suppression System the Relief Valve will start to close, directing more water to suppress fires. The Relief Valve will maintain the upstream pressure at the set pressure as long as maximum flow rates of the valve are not exceeded. The Wilkins Model ZW205FP is designed to open quickly and close slowly to prevent upstream pressure surges. The Wilkins Model ZW205FP is available in both globe and angle pattern bodies.

    keywords: ZW205FP fire relief valve, fire pump pressure valve, Zurn pressure relief system, fire suppression relief valve, high‑pressure safety valve, commercial fire system valve, diaphragm‑controlled relief valve, fire pump pressure protection valve, industrial relief valve, pressure relief valve, fire protection valve, fire pump valve, automatic control valve, high‑pressure control valve, commercial relief valve,ZW205FP,205FP

Technical specification
  • Unique ref.zurn-zw205fp
  • Product familyAdjusting/Controlling Valves for Liquid Services
  • Product groupFire Pump Relief Valves
  • TypeObject (single object)
  • Date of publishing2025-09-02
  • Edition number1
  • Height (inches)21.75
  • Width (inches)23
  • Depth (inches)23
Related
  • Designed inUnited States
  • Weight Net (Lbs)185
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_94_72
  • Uniclass 2015 DescriptionReduced pressure zone valves
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 47
  • OmniClass TitlePressure Regulating Valves

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States