Publish your products
Wilkins ZW209FP Fire Protection Pressure Reducing Valve
Wilkins

Wilkins ZW209FP Fire Protection Pressure Reducing Valve

The Pressure Reducing Valve shall be a diaphragm actuated, pilot controlled. The main valve body shall be Ductile Iron ASTM A 536. The stem of the basic valve shall be guided top and bottom. The diaphragm shall not be used as a seating surface. All internal and external ferrous surfaces shall be coated with a high quality, fusion epoxy coating. The pilot control shall consist of a two-way, normally open, direct acting, adjustable spring loaded, diaphragm actuated pressure reducing pilot. The pilot control shall be field adjustable from 50 psi to 165 psi. The Pressure Reducing Valve shall be a ZURN WILKINS Model ZW209FP.

Compliance:

    • Massachusetts Approved
    • AWWA C530
    • UL 1739
    • C-UL Listed

    Features:

    • Holds downstream pressure to a constant value
    • Pressure gauges, wye strainers, and epoxy coating come standard to simplify start-up and maintenance
    • 150 class flanged, 300 class flanged, grooved, and threaded end connections available for installation versatility
    • Globe and angle bodies available
    • Outlet pressure is field adjustable from 50 psi to 165 psi

    Keywords: fire sprinkler pressure reducing valve, zurn pressure reducing valve, fire protection pressure reducing valves, fire sprinkler system pressure reducing valve, sprinkler prv, zurn pressure regulator, zurn 3/4 pressure reducing valve, zw209 zurn, pressure reducing valve sprinkler system, fire suppression valve, inline water pressure reducing valve, sprinkler pressure reducing valve, prv for sprinkler system

    Technical specification
    • Unique ref.zurn-zw209fp
    • Product familyAdjusting/Controlling Valves for Liquid Services
    • Product groupFire Protection Pressure Reducing Valve
    • TypeObject (single object)
    • Date of publishing2025-09-02
    • Edition number1
    • Height (inches)10.43
    • Width (inches)12.5
    • Depth (inches)7.25
    Related
    • Material mainDuctile Iron
    • Designed inUnited States
    • Weight Net (Lbs)22
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_94_72
    • Uniclass 2015 DescriptionReduced pressure zone valves
    • CSI MasterFormat 2014 Code40 05 67
    • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States