Publish your products
Wetwall Pro Plus Panel Designs
Archived

Wetwall Pro Plus Panel Designs

Simple Solutions for Complex Jobs.

Introducing our new collection of waterproof wall panel designs made for commercial architects, designers and builders working on larger-scale projects. Cut back on labor, time and cost without sacrificing beauty.

Key Features

1. Patented Waterproof System
Installs seamlessly using customizable tongue-and-groove panels with color-coordinated sealant for a clean, watertight finish.

2. Scratch & Scuff-Resistant ÆON™ Technology
Delivers a smooth, seamless surface that holds up in high-traffic areas while maintaining a luxurious appearance over time.

3. Antimicrobial Protection
Engineered to inhibit the growth of bacteria, mold, and mildew. Easy to clean with just soapy water and a towel — no harsh chemicals needed.

4. Timeless Design
Offered in a range of classic styles and finishes designed to stay stylish, even as trends change.

Get in contact with Wilsonart®

Specification
  • Back Wall - Edge Configurations

    Tongue Edge + Flat Edge (TE + FE)
    Lightweight and easy to install, TE/FE panels are ideal for creating a seamed back wall.

    Groove Edge + Flat Edge (GE + FE)
    Also suited for seamed back wall installations, GE/FE panels offer flexibility and ease of handling.

    Flat Edge + Flat Edge (FE + FE)
    Designed for single-piece wall applications, FE/FE panels provide a clean, uninterrupted surface.

    Wing Wall Panels – Edge Configurations

    Groove Edge + Bullnose Edge (GE + BE)
    Combines a Groove Edge with a Bullnose Edge to cap the end of a TE/GE panel run, delivering a finished look.

    Utility Panels – Edge Configurations

    Tongue Edge + Groove Edge (TE + GE)
    Our most flexible panel configuration, designed to extend the design seamlessly beyond a single panel width.

    Tongue Edge + Bullnose Edge (TE + BE)
    Pairs a Bullnose Edge with a Tongue Edge to cap the end of TE/GE panel runs, providing a clean, finished appearance.

    Bullnose Edge + Flat Edge (BE + FE)
    Ideal for wing walls or terminating walls where a smooth transition or end cap is desired.

    Bullnose Edge + Bullnose Edge (BE + BE)
    Perfect for standalone walls or as a finished backdrop behind a freestanding bathtub.

Technical specification
  • Unique ref.wetwall-pro-plus-panel-designs
  • Product familyWetwall
  • Product groupPro Plus Designs
  • TypeObject (single object)
  • Date of publishing2025-02-04
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Bath & Spas
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code07 13 00
  • CSI MasterFormat 2014 TitleSheet Waterproofing
  • OmniClass Number23-13 25 17 13
  • OmniClass TitleSheet Waterproofing