We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Wilsonart Decorative Edges

Unique ref.: wilsonart_decedge
Brand: Wilsonart
Product family: High Pressure Laminate (HPL)
Product group: Edges
Date of publishing: 2017-01-16
Edition number: 2
Type: Object (single object)
Download (16)
Wilsonart’s collection of Decorative Edges for laminates forever eliminates the dreaded brown seam line. Choose from two unique, architectural options to add the perfect finishing touch to countertops, vanities, tables, and desks. Because they offer a totally tailored finish to any of our laminate surfaces, Decorative Edges can be a subtle, or not so subtle, completion to any environment.


Material main: PVC
Material secondary: PVC
Designed in: United States
Manufactured in: United States

BIMobject Category: Kitchen - Counter tops
IFC classification: Surface
Uniclass 1.4 Code: L85813
Uniclass 1.4 Description: Counters
Uniclass 2.0 Code: PR-35-12-18
Uniclass 2.0 Description: Counter Tops
Uniclass 2015 Code: Pr_40_30_30_18
Uniclass 2015 Description: Counter tops
CSI MasterFormat 2014 Code: 12 36 61.16
CSI MasterFormat 2014 Title: Solid Surfacing Countertops
OmniClass Number: 23-21 19 15
OmniClass Title: Specialty Casework
CSI UniFormat II Code: C30
CSI UniFormat II Title: INTERIOR FINISHES
This product is available in:
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1795132&tabidx=education&company=Wilsonart&subtabidx=osp

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

All BIM objects are real products from real manufacturers confirmed and approved