We are using cookies to provide our services

By using our services you agree to our use of cookies

;

New Leaf High Performance Decorative Multilaminar Veneer Surface

Unique ref.: wilsonart_new_leaf
Brand: Wilsonart
Product family: New Leaf
Product group: Performance Veneers
Date of publishing: 2019-12-05
Edition number: 1
Type: Object (single object)
Download (8)

There is no denying the appeal of natural materials. The rich warmth of wood. The raw splendor of a granite slab. The supple comfort of leather. All have inspired generations of artisans to design and create. Yet, nature has limits. Natural materials can be inconsistent and unpredictable. Their beauty can be fragile, easily damaged by regular use and exposure to the environment. Sometimes, we find ways to work around the challenges. And sometimes, those challenges inspire us to a new kind of creativity - groundbreaking material innovations that improve on nature, expand design potential and leave limitations behind. Composite decking materials. Quartz countertops. Bio-leathers. And now, Performance Veneers.For centuries, craftsmen, manufacturers and designers alike have tolerated the shortcomings of standard wood veneer for the sake of its natural beauty. Innovation in this age-old industry was long overdue.

New Leaf Performance Veneers are that innovation.

New Leaf has improved on nature, taking the beauty, depth and dimension of natural wood grain and elevating it to a level of consistency and performance unimaginable with traditional veneers. The result is a beautifully predictable veneered surface that eliminates the old problems and sets anew standard for enduring natural style.

New Leaf is a high performance decorative multilaminar veneer surface designed to overcome historical challenges in traditional veneer manufacturing throughput, material yield, and finish emissions. Additionally, New Leaf veneer surfaces offer the very best in durability and color consistency to ensure high performance.

Recommended Uses
Anywhere traditional veneers are used. Performance Veneers are a great upgrade over traditional veneers and are ideal for: casework, millwork, doors, fixtures and any other place where you desire a real wood design and higher performance. New Leaf Performance Veneers have added durability that traditional veneers can’t deliver.

Product Description

Product 143: Thickness = 0.029" ± 0.003" (0.74mm ± 0.08mm)

Product Composition

Performance Veneers are made from the following layers:

  • Protective polyurethane coating that boosts performance against scratches, dents, fade, and water damage.
  • Engineered veneers in a complete range of pre-finished species, cut, stain combinations
  • Craft backer to add performance and durability


Material main: Wood
Material secondary: Polyurethane
Designed in: United States
Manufactured in: United States

BIMobject Category: Walls - Finishes
IFC classification: Material
UNSPSC name: Interior finishing materials
UNSPSC code: 3016
Uniclass 1.4 Code: JM
Uniclass 1.4 Description: Surface finishes
Uniclass 2.0 Code: PR-56-94
Uniclass 2.0 Description: Veneers And Facings
Uniclass 2015 Code: Pr_25_71_94
Uniclass 2015 Description: Veneers and facings
NBS Reference Code: 56-94
NBS Reference Description: Veneers And Facings
CSI MasterFormat 2014 Code: 09 70 00
CSI MasterFormat 2014 Title: Wall Finishes
OmniClass Number: 23-15 15 19 25
OmniClass Title: Wall Veneers
CSI UniFormat II Code: C3010
CSI UniFormat II Title: Wall Finishes
This product is available in:
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1795132&tabidx=education&company=Wilsonart&subtabidx=osp

BIMobject SEEK Properties

Walls - Finishes

Name Value
Finish Proprietary polyurethane
Standards STANDARD SHEET WIDTHS/LENGTHS 48” (1219mm) / 96” (2438mm) Nominal
Substrate Material - New Leaf Performance Veneers must be bonded to a substrate of reliable quality, such as particleboard, medium density fiberboard or plywood with one A-face. High-pressure laminate, plaster, concrete and gypsum board should not be considered suitable substrates
Thickness 0.029 in
Type Engineered Veneer

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Name Value
Product Master Spec https://www.newleafveneers.com/doc/NewLeaf-3-Part-Tech-Spec.pdf

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Finish Proprietary polyurethane

All BIM objects are real products from real manufacturers confirmed and approved