Publish your products
Movable Walls
Winab

Movable Walls

MOVABLE WALLS - HIDDEN PARKING AND CLEAN FLOORS

Increase the flexibility in your work place with movable walls solutions from Winab. The movable walls is an excellent option in spacious premises with high ceilings, where the sound environment requirements are high. The wall blocks move smoothly in different directions and shape spaces depending on the users demands. When the wall is not in use, it is quickly and easily parked in a suitable place in or outside the room.

What really is a movable walls?

A movable walls consists of ceiling-suspended, independent wall blocks that move along support rails in the ceiling. The rails can have different cutting lines in the same room, which enables great flexibility in terms of room division. In closed mode, the blocks create a flat, attractive wall surface.

The ceiling-suspended construction eliminates the need for floor rails and provides - in situations when the doors are parked - completely unaffected floor spaces. The only part that is visible is the rail system in the ceiling.

Laterally, the blocks are sealed to each other using aluminium edge profiles. Extendible sealing beams seal and fix the wall blocks to the floor and ceiling so that the movable walls always forms a fixed and flat wall surface in the closed position. Sealing against the end frame is done with an end block with a telescopic seal.

The movable walls can be delivered with one or more wicket doors in any placement. The doors’ dimensions meet current accessibility requirements for people with reduced mobility (PBL and PBF).

For spacious premises with high sound requirements

The movable walls's flexibility and stable construction make it suitable for use in partitioning large premises, for example, conference facilities, schools, hotels, restaurants and other public environments where activity and space often must change. With flexible movable walls solutions, new "rooms in the room" are quickly and smoothly created with sizes adapted for both larger and smaller groups.

The structure of the movable walls also makes it an excellent alternative in environments with high sound requirements. The insulation of the walls, surface layers and floor- and ceiling-seals prevent the spread of noise from room to room, which is an important property in the work environment.

Winab's movable walls are tested by the Swedish Testing and Research Institute and sound rated with a sound reduction corresponding to Rw 41 to 53 dB.

Specification
  • Specifications

    Thickness85-110 mm, depending on sound-class requirements (see full sheet here https://www.winab.se/en/calcul...)
    Weight/m²26-53 kg, depending on sound reduction requirements or fire-rating (incl. rails and mounting accessories)
    Section widthMinimum 400 mm / Maximum 1250 mm
    HeightMaximum 6000 mm (higher upon request)
    Colour/surface treatmentAccording to request
    Sound reductionRw 41-53 dB. 52 dB maximum 1200 mm section width


Technical specification
  • Unique ref.movable-walls
  • Product familyDivide
  • Product groupMovable walls
  • TypeAssembly (multiple objects)
  • Date of publishing2023-02-24
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryWalls - Folding & Moving Walls
  • IFC classificationCurtain Wall

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Grenada
Eswatini
Pitcairn Islands
Greece
Israel
Guadeloupe
Ethiopia
Samoa
Guernsey
Japan
Guatemala
Gabon
Solomon Islands
Hungary
Jordan
Haiti
Ghana
Timor-Leste
Iceland
Kazakhstan
Honduras
Guinea
Tokelau
Ireland
Kuwait
Jamaica
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Martinique
Kenya
Tuvalu
Italy
Laos
Mexico
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Montserrat
Liberia
Vanuatu
Latvia
Macau
Nicaragua
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Panama
Madagascar
Lithuania
Maldives
Puerto Rico
Malawi
Luxembourg
Mongolia
Saint Kitts and Nevis
Mali
Malta
Myanmar (Burma)
Saint Lucia
Mauritania
Moldova
Nepal
Saint Pierre and Miquelon
Mauritius
Monaco
North Korea
Saint Vincent and the Grenadines
Mayotte
Montenegro
Oman
Saint-Barthélemy
Morocco
Netherlands
Pakistan
Sint Maarten
Mozambique
North Macedonia
Palestine
The Bahamas
Namibia
Norway
Philippines
Trinidad and Tobago
Niger
Poland
Qatar
Turks and Caicos Islands
Nigeria
Portugal
Saudi Arabia
U.S. Virgin Islands
Republic of the Congo
Romania
Singapore
United States
Reunion
Russia
South Korea
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit