Publish your products
500 mm - concealed actuator (WMX 823)

500 mm - concealed actuator (WMX 823)

WMX 823 chain actuators from WindowMaster are a proven solution for comfort ventilation (natural ventilation) and smoke ventilation. They are suitable for most types of windows and offer a wide variety of functions for quieter, more accurate and safer operation, combined with a high level of quality.

Features:
  • For concealed installation
  • Suitable for most types of windows
  • Stroke length of up to 500mm
  • Programmable 24V DC
  • Accurate millimetre-by-millimetre control
  • Synchronisation of up to four window actuators on the same window
  • Genuine position feedback and three speeds to reduce operational noise and the possibility of draughts
  • The electronics in this actuator can be programmed to suit specific requirements – i.e. pressure- and traction force, stroke, speed/aceeptable noise level
  • Integrated reverse function to ensure a prolonged life span of the window gaskets
  • Pressure safety feature
  • Status/Fault indication
  • Online parameter set-up
  • Easy mounting
Technical specification
  • Unique ref.WMX823
  • Product familyActuators
  • Product groupChain actuators
  • TypeObject (single object)
  • Date of publishing2015-01-27
  • Edition number1
  • Height (mm)30
  • Width (mm)517
  • Depth (mm)42
Related
  • Material mainZinc
  • Material secondaryStainless steel
  • Designed inDenmark
  • Manufactured inDenmark
Classification
  • BIMobject CategoryWindows - Window Openers
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716

Region availability

Europe
Austria
Denmark
Finland
France
Germany
Ireland
Norway
Poland
Sweden
Switzerland
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit