This website uses cookies for functionality, to tailor and personalise your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

250 mm - surface mounted actuator (WMX 804)

Unique ref.: WMX804
Brand: Windowmaster
Product family: Actuators
Product group: Chain actuators
Width (mm): 332
Height (mm): 29
Depth (mm): 42
Date of publishing: 2015-01-27
Edition number: 1
Type: Object (single object)
Download (1)
WMX 804 chain actuators from WindowMaster are a proven solution for comfort ventilation (natural ventilation) and smoke ventilation. They are suitable for most types of windows and offer a wide variety of functions for quieter, more accurate and safer operation, combined with a high level of quality.

Features:
  • For surface mounted installation
  • Suitable for most types of windows
  • Stroke length of up to 250mm
  • Programmable 24V DC
  • Accurate millimetre-by-millimetre control
  • Synchronisation of up to four window actuators on the same window
  • Genuine position feedback and three speeds to reduce operational noise and the possibility of draughts
  • The electronics in this actuator can be programmed to suit specific requirements – i.e. pressure- and traction force, stroke, speed/aceeptable noise level
  • Integrated reverse function to ensure a prolonged life span of the window gaskets
  • Pressure safety feature
  • Status/Fault indication
  • Online parameter set-up
  • Easy mounting


Material main: Zink
Material secondary: Stainless steel
Designed in: Denmark
Manufactured in: Denmark

BIMobject Category: Windows - Window Openers
IFC classification: Window
UNSPSC name: Windows
UNSPSC code: 301716
Uniclass 1.4 Code: JL1
Uniclass 1.4 Description: Windows/Rooflights/Screens/Louvres
Uniclass 2.0 Code: PR-16-16-02
Uniclass 2.0 Description: Actuators
NBS Reference Code: 16-16-02
NBS Reference Description: Actuators
This product is available in:
Europe
  • Austria
  • Denmark
  • Finland
  • France
  • Germany
  • Ireland
  • Norway
  • Poland
  • Sweden
  • Switzerland
  • United Kingdom

BIMobject®