Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
windsor-/products/1f00b573-b108-4500-970f-e308444390c4
Home
Categories
Windows
Window Openers
WINDSOR Window Single Casement Signature
Unavailable in United States
Windsor วินเซอร์
Follow
WINDSOR Window Single Casement Signature
WINDSOR Window Single Casement Signature
Download
Technical specification
Technical specification
Unique ref.
WINDSOR_Window_Single-Casement_Signature
Product family
Window
Product group
Single Casement
Type
Object (single object)
Date of publishing
2021-06-09
Edition number
1
Height (mm)
1500
Width (mm)
600
Depth (mm)
100
Related
Related
Designed in
Thailand
Manufactured in
Thailand
Classification
Classification
BIMobject Category
Windows - Window Openers
Region availability
Asia
Thailand
Similar products
SE Controls
Generic Top Hung Window with SECO N 24 25
Download
SIMON PROtec
Folding Arm² PA-KL²-L-55/1200-S
Download
SE Controls
AT31 Linear Multi-Point Locking Actuator
Download
TRIA
TRIA - LUVIA DUO double flap window ventilator
Download
interal by Cuhadaroglu
Door & Window System ST70
Download
D+H Mechatronic AG
FRA Series - Window locking drives
Download