We are using cookies to provide our services

By using our services you agree to our use of cookies

Pinnacle Clad – Bi-fold Patio Doors

Unique ref.: windsorwindows-Pinnacle-Clad-Bi-fold-Patio-Doors
Brand: Windsor Windows
Product family: Doors
Product group: Pinnacle Clad
Date of publishing: 2018-09-06
Edition number: 1
Type: Object (single object)
Download (24)

Enjoy smooth operation and the beauty of the outdoors with bi-fold doors from Windsor Windows & Doors. Create the perfect setting with a wide variety of sizes, colors and hardware configurations. Considering a contemporary look? Check out our narrow stile bifold door option that allows for more glass and expanded views.

  • Multi-point locking system on passage doors feature three-point jamb-engaged tongue system for uncompromised security
  • Bi-fold hardware system provides stability and smooth operation
  • Two door panel options available: 
    Standard Stile Option: 5-3/16” top rail, 8-9/16” bottom rail and 4-7/8” stiles
    Narrow Stile Option: 5-3/16” top rail, 5-3/16” bottom rail and 3-3/8” stiles
  • Deadbolt for added security
  • Panel exterior matches Pinnacle product line
  • Interior and exterior grilles may be paired in a variety of combinations. However, some combinations are not available in every product.



Material main: Wood
Material secondary: Aluminium
Designed in: United States
Manufactured in: United States

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: L411
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: SS-25-30-20-20
Uniclass 2.0 Description: Doorset Systems
Uniclass 2015 Code: Pr_30_59_24
Uniclass 2015 Description: Doorsets
NBS Reference Code: 25-30-20-20
NBS Reference Description: Doorset Systems
CSI MasterFormat 2014 Code: 08 13 76
CSI MasterFormat 2014 Title: Bifolding Metal Doors
OmniClass Number: 23-17 11 23 15 15
OmniClass Title: Bifold All Glass Doors
CSI UniFormat II Code: B2030
CSI UniFormat II Title: Exterior Doors
This product is available in:
North America
  • Canada
  • Mexico
  • United States

BIMobject SEEK Properties

Doors - Door sets

Name Value
Application Patio Door
Cladding Material Aluminum
Color 22 standard colors ; 21 feature colors; custom colors available ; 8 anodized finishes
Method of Operation Bi-Fold

All BIM objects are real products from real manufacturers confirmed and approved