We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Impulse Paradigm B3210

Unique ref.: winsted-impulse-b3210
Brand: Winsted
Product family: Desk System
Product group: Impulse
Width (inches): 75.62
Depth (inches): 44.62
Date of publishing: 2020-01-31
Edition number: 1
Type: Object (single object)
Download (14)
Standing at your desk for three hours a day during the typical five-day workweek burns about 750 calories. Over the course of a year that adds up to more than 30,000 extra calories, which is the equivalent of running about 10 marathons.

1.GENERAL DESCRIPTION

1.1 Impulse Dual Sit/Stand Consoles see Appendix "A" - "D" for typical styles and measurements.

1.2 The contractor shall supply a system capable of supporting specified electronics.

1.3 The console shall be comprised of end frames with dual electric-lift legs. The system will also feature two ergonomically height-adjustable work surfaces with an integrated aluminum Versa-Trak mounting system for LCD monitor arrays.

1.4 The console shall feature two 1.18" (30mm) thick MDF core, high-pressure, Graphite Nebula laminated work surfaces with Safeguard Edge.


2.STANDARDS

2.1 All optional racks integrated with the console shall comply with Electronic Industry Association (E.I.A.) specifications for rack mounting ANSI/E standard RS-310.

2.2 All monitor mounts used with the Versa-Trak mounting system are compliant with the Mounting Interface Standard established by the Video Electronics Standards Association (VESA).


3.DRAWINGS

3.1 The contractor shall supply five sets of scaled drawings for each console assembly showing the location of all the specified electronics in isometric view in addition to a plan (top) and front views.

3.1 The specification of sizes and dimensions shown in the drawings shall have a tolerance of not more than +/- 0.062" (1.6mm).



4.MODULAR PRE-ENGINEERED CONSTRUCTION

All components within the system shall be:

4.1 Of a pre-engineered modular construction, i.e: constructed from a series of independent sectional compartments.

4.2 Available from a pre-defined set of manufacturers model numbers.

4.3 Free from alterations to the design either prior to or following installation. The assembly of the console shall be accomplished without the need for either welding or carpentry work.

4.4 Constructed of a steel super-structure framework consisting of end frames connected by a sheet metal horizontal modesty panel. Optional external decorative side panels are available in TruForm or laminated MDF core.


5.SELF SUPPORTING SKELETON FRAMEWORK

The self supporting skeleton framework shall:

5.1 Be installed at the site in advance of any external finishing panels. The framework shall be fully capable of supporting all specified electronics without the need for attachment of any external panels.

5.2 Be capable of being supplied to site in knockdown (flat packed) form and be capable of assembly without welding or carpentry work.

5.3 Include curved rear horizontal modesty panel constructed of 11 gauge* (.119") formed sheet metal. Modesty panel will connect, and span, 14 gauge (.074") end frames to form a complete structure.


6.COMPONENTS

6.1 End Frames 14 gauge (.074") end frames shall be a minimum of 4-1/2" (114mm) in width, capable of integrating two sets of electric-lift legs along with two cable followers. End frames will support a fully loaded console and incorporate 3/8" (10mm) diameter threaded adjustable glides and a duplex power outlet. Quick-release lift-off access panels will be located on the inside and the outside of each end frame.

6.2 Horizontal Modesty Panel 16 gauge (.060") formed sheet metal modesty panel shall incorporate an easy-access cable raceway.

6.3 Work Surfaces The console shall incorporate two 1.18" (30mm) thick MDF core, high-pressure, Graphite Nebula laminated work surfaces with Safeguard Edge. Front work surface will include a cable raceway mounted to the underside.

6.4 Perforated Privacy Panel The rear work surface shall feature a 12” high perforated black painted 16 guage (.060”) steel privacy panel.

6.5 Versa-Trak / Monitor Arrays Console shall feature a fully integrated black anodized aluminum track system capable of supporting a wide variety of monitor arrays. The Versa-Trak will provide uninterrupted lateral adjustablity of monitors. Constructed of extruded 6105-T5 aluminum with a T-slot profile. Monitor array support posts shall be available in 15" (381mm), 28-1/2" (723mm), and 42" (1066mm) heights. The support posts shall be 1.5" (38mm) in diameter with a wall thickness of .120" (2.9mm). Monitor arrays shall be mounted to the Versa-Trak with ball spring drop-in T-nuts or to the surface with supplied hardware.

6.6 Electric-Lift Legs Console shall integrate two sets of stretcherless electric lift legs with a load capacities of 520 pounds per work surface. The electric lift legs shall provide quick & easy work surface adjustment from 30"- 46" high.


7.FINISH AND COLOR

7.1 All exterior and frame steel components including end frames, modesty panels, and optional CPU pedestal shall be zinc oxide wash primer with a black powder coat textured finish.


8.OPTIONAL ACCESSORIES

8.1 A full range of optional accessories shall be available such as outlets, electrical boxes, CPU pedestal, file cabinets, monitor mounts, and LED task lighting with VESA mount or magnetic base.



9.MOUNTING HARDWARE

9.1 Mounting hardware for the specified electronics shall be available upon request. All hardware needed for assembly will be provided.



10.INSTRUCTIONS

10.1 Fully detailed assembly instructions in the English language shall be supplied with both written and pictorial descriptions for each item/model numbered component.


11.PACKAGING

11.1 Each component part number shall be independently marked and packed into double or triple ply corrugated outer cartons and shall be suitable for storage and shipping to site without damage.


12.WARRANTY

12.1

• A LIFETIME WARRANTY on all fixed steel structure frame components.

• A 10 year warranty on adjustable, sliding or hinged components and laminated surfaces.

• A 5 year warranty on Endurance Plus and TruForm surfaces.

• A 2 year warranty on all electrical components and chairs.


Material main: Metal
Material secondary: Laminate
Designed in: United States
Manufactured in: United States

BIMobject Category: Furniture - Office Desks & Tables
IFC classification: Furniture
UNSPSC name: Office Equipment and Accessories and Supplies
UNSPSC code: 44
Uniclass 1.4 Code: L853
Uniclass 1.4 Description: Office furniture
Uniclass 2.0 Code: PR-35-12-58
Uniclass 2.0 Description: Office Desks
Uniclass 2015 Code: Pr_40_30_25_04
Uniclass 2015 Description: Audio visual furniture
NBS Reference Code: 35-12-58
NBS Reference Description: Office Desks
CSI MasterFormat 2014 Code: 12 56 52
CSI MasterFormat 2014 Title: Audio-Visual Furniture
OmniClass Number: 23-21 11 00
OmniClass Title: Commercial Furniture
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Furniture - Office Desks & Tables

Name Value
Depth 44.625 in
Height 2' 6" — 3' 10"
Width 75.625 in

BIMobject®