Publish your products
SS5020

SS5020

4.4 out of 5 stars4.4(25 reviews)

 Unit Contains: 2 Fixed Shelves, 4 Adjustable Shelves, 1 Center Divider, Wardrobe with Garment Rod

 Heavy Duty Casters for Easy Mobility

 Optional locks for added security

Specification
  • WB Manufacturing’s versatile, multi-purpose storage cabinets offer you plenty of space to fit supplies, personal belongings, and more. Equipped with heavy duty casters, these transporter storage units can help organize your classroom.

Technical specification
  • Unique ref.SS5020
  • Product familyStorage
  • Product groupCabinets
  • TypeObject (single object)
  • Date of publishing1914-01-01
  • Edition number1
  • Height (inches)72
  • Width (inches)36
  • Depth (inches)24
Related
  • Material mainLaminate
  • Material secondaryMetal
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodePr_40_30_78_57
  • Uniclass 2015 DescriptionOffice storage units
  • CSI MasterFormat 2014 Code12 51 00
  • CSI MasterFormat 2014 TitleOffice Furniture
  • OmniClass Number23-21 13 00
  • OmniClass TitleRetail and Office Equipment and Furnishings
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings