Publish your products
United States
English
Language
Project location
Publish your products
Free sign up
Log in
woehr/products/99c584ab-9167-4c68-95f6-c5a67302b56f
Home
Categories
Engineering & Infrastructure
Parking
WÖHR PARKLIFT 463 - 565 - 605 - 2,0 t - Platform Width 230-270/460-540
Available in United States
WÖHR Autoparksysteme GmbH
Follow
Archived
WÖHR PARKLIFT 463 - 565 - 605 - 2,0 t - Platform Width 230-270/460-540
Car parking system for independent parking of 3 cars on top of each other.
Download unavailable (files archived)
Technical specification
Technical specification
Unique ref.
woehr_parklift_463
Product family
WÖHR PARKLIFT
Product group
WÖHR PARKLIFT 463
Type
Object (single object)
Date of publishing
2022-06-23
Edition number
1
Height (mm)
6050
Width (mm)
2300
Depth (mm)
5650
Related
Related
Material main
Steel
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
2
Classification
Classification
BIMobject Category
Engineering & Infrastructure - Parking
IFC classification
Building Element
OmniClass Number
23-23 21 11
OmniClass Title
Car Parking Systems
Similar products
WÖHR Autoparksysteme GmbH
WÖHR PARKLIFT 405 - 170 - 290 - 2,0 t - Duplexgarage Platform Width 230-300/460-540
5.0
(
8
)
Download
WÖHR Autoparksysteme GmbH
WÖHR PARKLIFT 461 - 210 - 250 - 2,0 t - Recessed Garage -Platform Width 230-270/460-540
4.0
(
6
)
Download
WÖHR Autoparksysteme GmbH
Combiparker 560
Download
WÖHR Autoparksysteme GmbH
Woehr Parking Platform 601
Download
WÖHR Autoparksysteme GmbH
WÖHR PARKLIFT 462 - 385 - 425 - 2,0 t - Recessed Garage - Platform Width 230-270/ 460-540
4.3
(
6
)
Download
WÖHR Autoparksysteme GmbH
COMBILIFT 543 - 175 - 330 - 2,0 t - Platform Width 230 - 300
4.0
(
7
)
Download