Publish your products
Work in cabin - DUO - Acoustic office booth
Work in cabin - DUO - Acoustic office booth
Work in cabin - DUO - Acoustic office booth
Work in cabin - DUO - Acoustic office booth
Work in cabin - DUO - Acoustic office booth
Work in cabin - DUO - Acoustic office booth

    Work in cabin - DUO - Acoustic office booth

    The advantage of a two-person acoustic office booth is that it allows one or two people to work together in a quiet and private space while being comfortably seated. 

    This model is perfect for small meetings, video conferences, or collaborative work sessions, all while preserving the confidentiality of discussions. It is ideal for small teams or tasks requiring close interaction without being disturbed by the outside environment. 

    Furthermore, two-person office booths offer the opportunity to work for longer periods compared to a one-person booth, as comfort has been prioritized, and allow two collaborators to work together on a project without occupying an entire room.

    Thanks to its dimensions, it can be easily integrated into shared workspaces or open spaces, providing a dedicated work area while optimizing the use of available space.

    As we are manufacturer, it's possible to design together an on-measure booth, with different measurements, based on this model of office booth. 

    Several colours for each components are available to fit as close as possible to the environment where the pod will be set up. Feel free to try all our opportunities or ask us for more. 

    Specification
    • Exterior dimensions: 1930 x 830* x 2110 mm 

      *+ 5 cm for the electric socket when plugged and + 5 cm for the handle

      Interior dimensions: 1760 x 760 x 2060 mm

    Technical specification
    • Unique ref.work-in-cabin-duo
    • TypeObject (single object)
    • Date of publishing2026-01-15
    • Edition number1
    • Height (mm)2110
    • Width (mm)1930
    • Depth (mm)830
    Related
    • Material mainMelamine
    • Material secondaryTempered Laminate Glass
    • Designed inFrance
    • Manufactured inFrance
    • Weight Net (Kg)360
    Classification
    • BIMobject CategoryFurniture - Office Booth

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City