Publish your products
Work in cabin - SOLO - Acoustic office booth
Work in cabin - SOLO - Acoustic office booth
Work in cabin - SOLO - Acoustic office booth
Work in cabin - SOLO - Acoustic office booth
Work in cabin - SOLO - Acoustic office booth
Work in cabin - SOLO - Acoustic office booth

    Work in cabin - SOLO - Acoustic office booth

    The advantage of a one-person acoustic office booth lies in its optimal use of space in restricted environments, such as small offices or open spaces. 

    Designed to accommodate a single person, it creates an ideal private space for phone calls, video conferences, or tasks requiring maximum concentration. 

    One-person office booths represent a majority share of the different booth sizes, as they often allow for occasional use by a team member without needing to go far to isolate oneself.

    This acoustic office booth offers optimal comfort, allowing work in a quiet environment, free from distractions. Its compact size makes it easy to integrate into limited workspaces while maximizing the use of the available space. 

    In addition, it allows for both a standing position or a high-seated position, offering great flexibility for the user. 

    Contrary to the idea of feeling cramped in a small space, the booth is designed to provide a sense of comfort and space, allowing the user to feel at ease and productive, even in a restricted environment.

    It is particularly suited for professionals who need a personal space in shared work areas, while offering the possibility to isolate oneself quickly without disrupting the overall office layout. 

    The ergonomics and configuration of the booth also allow work in a serene environment, conducive to concentration.

    As we are manufacturer, it's possible to design together an on-measure booth, with different measurements, based on this model of office booth.

    Several colours for each components are available to fit as close as possible to the environment where the pod will be set up. Feel free to try all our opportunities or ask us for more.

    Specification
    • External dimensions: 1250* x 830** x 2130 mm 

      *+ 5 cm for the electrical socket when plugged 

      ** + 5 cm for the handle

      Internal dimensions: 1160 x 760 x 2060 mm

    Technical specification
    • Unique ref.work-in-cabin-solo
    • TypeObject (single object)
    • Date of publishing2026-01-15
    • Edition number1
    • Height (mm)2130
    • Width (mm)1250
    • Depth (mm)830
    Related
    • Material mainMelamine
    • Material secondaryTempered Laminate Glass
    • Weight Net (Kg)250
    Classification
    • BIMobject CategoryFurniture - Office Booth

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City