Publish your products
Tree Grates
Tree Grates
Tree Grates

    Tree Grates

    4.0 out of 5 stars4.0(11 reviews)

    Tree Grates

    Get both shade and usable space with WunderCovers tree grates. Surround trees with hardscape in-fill trays that give you back your sidewalk and patio space. WunderCovers blend seamlessly into surrounding pavement, concrete, or landscape architecture to combine safety, beauty, and function. 

    All of our tree grates are easy to remove for root maintenance by as few as two people without the need for any additional machinery. They also contain quick change growth rings to adapt to the growth of the tree.  

    Safety Rating

    WunderCovers are engineered to at least an H-20 rating, which includes most SUVs, trucks, vans and work trucks, but can also exceed H20+ and H25 ratings for heavier loads. 

    * Tests of specific loads on specific grates can be performed if contractually required.


    Specification
    • Sizing

      WunderCovers need 5 - 10 cm or more of “clear access space” around the cover being covered. Sizes listed below include the clear access space. 

      • 122 x 122 cm
      • 152 x 152 cm
      • 182 x 182 cm
      • 185 x 185 cm
      • 243 x 243 cm
      • 305 x 305 cm
      • 365 x 365 cm
      • Custom sizes also available

      Material

      • Galvanized steel
      • Stainless steel (Stainless is recommended for coastal and high salt regions to avoid corrosion)

      Tray Fill Materials

      • Pavers (-P)
      • Brick (-P)
      • Concrete (-M)
    Technical specification
    • Unique ref.tree-grates
    • Product familyGrates
    • Product groupTree Grates
    • TypeObject (single object)
    • Date of publishing2020-10-15
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Trees

    Region availability

    North America
    Canada
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit