Publish your products
SOUNDCATCHER
SOUNDCATCHER
SOUNDCATCHER
SOUNDCATCHER
    XAL

    SOUNDCATCHER

    Acoustic element made of high quality, self-supporting, at least 50 % recycled PET felt with sound absorbing properties; in different moldings; constructed of two layers; choice of square, round or octagonal design; suitable for single or group installation; high quality visual and tactile surface; acoustically effective cavities; large sound absorbing surface; absorption of direct sound and sound reflected from the ceiling; this creates high acoustic performance; pendant fitting with MITA circle 240 acoustic suspended (LUMINAIRE or BLIND SUSPENSION); LUMINAIRE: ring shaped luminaire housing in die-cast aluminium; extremely slim design; surface powder coated; suspended; with height adjustable rod suspension (chrome), feed in rod; electronic operating unit installed in the canopy; high gloss reflector with faceted design; energy-efficient LEDs with very good colour rendering; optionally with sensor
    Technical specification
    • Unique ref.SOUNDCATCHER
    • Product familyAcoustic products
    • Product groupAcoustic lighting
    • TypeObject (single object)
    • Date of publishing2025-07-08
    • Edition number1
    Related
    • Material mainAluminium
    • Material secondaryPolyester
    Classification
    • BIMobject CategoryLighting - Pendant

    Similar products

    4.8 out of 5 stars 4.8 (25)
    4.1 out of 5 stars 4.1 (8)
    5.0 out of 5 stars 5.0 (5)
    4.8 out of 5 stars 4.8 (18)