Publish your products
Ytong Italy Roof d=337mm
Ytong Italy Roof d=337mm
Ytong Italy Roof d=337mm
    Xella
    Archived

    Ytong Italy Roof d=337mm

    Ytong Multipor boards are a silicate insulating material and are classified as ecological and completely recycleable. Ytong Multipor panels provide a lot of advantages particurarly for renovating old building: they are open for vapour diffusion, but water repellent, with high thermal insulation factor. They are suitable to insulate Ytong slab panels roofs without vapour barrier. In addition to the thermal insulation, Multipor panel is a non-combustible material and it doesn't develop toxic gases in case of fire; Multipor is a non-compressible material, with a good mechanical resistance. Particularly suited for insulation work on large areas as well as for angular and highly articulated ceilings. Here you can find the premium solution for Ytong Multipor insulation for Ytong slab panel roofs, applied with Multipor light mortar used for gluing, reinforcing and plastering. For advanced users, the unitization tool for Ytong blocks gives you a exact amount of panels. Experts from Ytong help you in the design and construction of sustainable solutions with Ytong Multipor boards insulation of Ytong slab panels.
    Specification
    • Internal insulation system with Multipor mineral panels, applied on the Ytong slab panels roof: 200 mm Ytong slab panels RF1, AAC 4,5-550 5 mm Multipor leightweight mortar, GTIN: 4054649000590 120 mm Multipor mineral insulation board 042, GTIN: 4054644000496 8 mm Multipor leightweight mortar with alkali-resistant glass fibre mesh, GTIN: 4054649000590 4 mm Multipor float finish, GTIN: 4054649000590 Ytong stands for simple planning, design, calculation and execution and is suitable for almost any building project. Ytong offers a complete range of products for the construction of family houses, terraced houses and multi-storey. The present study supports you in the planning of insulation with Ytong Multipor boards. However, this application does not replace the own technical examination by the user and the thickness of Multipor panels is to verify according to every single case. Our qualified building materials experts will help you with any questions regarding Ytong Multipor boards and complementary products. About the Xella customer information we have at any time reliable, simple and free information about our products and services in a direct conversation.
    Technical specification
    • Unique ref.COM_IT_Ytong_Roof_Plus_Multipor_1
    • Product familyYtong AAC
    • Product groupComposite
    • TypeObject (single object)
    • Date of publishing2021-12-06
    • Edition number1
    • Height (mm)1000
    • Width (mm)1000
    • Depth (mm)337
    Related
    • Material mainAutoclaved aerated concrete
    • Material secondaryPlaster
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryConstruction - Roof
    • IFC classificationCeiling
    • UNSPSC nameCeiling panels
    • UNSPSC code30161602
    • Uniclass 2015 CodeEF_30_10
    • Uniclass 2015 DescriptionRoofs
    • CSI MasterFormat 2014 Code07 41 00
    • CSI MasterFormat 2014 TitleRoof Panels
    • OmniClass Number23-13 35 23 13
    • OmniClass TitleStructural Roof Decks
    • CSI UniFormat II CodeB1020
    • CSI UniFormat II TitleRoof Construction
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit