We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Admix C-1000/C-1000 NF - Crystalline Concrete Waterproofing

Unique ref.: xypex-admix-c-1000-c-1000-nf
Brand: Xypex
Product family: Additive Products
Product group: Admix C-Series
Date of publishing: 2019-01-25
Edition number: 1
Type: Object (single object)
Download (3)

Crystalline Concrete Waterproofing

All variations of the Admix C-Series contain the same amount of reactive chemicals at their prescribed dosage rates and provide the same waterproofing and durability performance characteristics.

Xypex Admix is blended into the concrete mix at the time of batching to waterproof and protect concrete from the start. It outperforms other methods because of its unique ability to become a truly integral part of the concrete matrix. The Admix C-Series has been specially formulated to meet varying project and temperature conditions.

Xypex Admix C-Series is available in regular or no-fines grades (NF):

Admix C-500/C-500 NF is formulated to have minimal or no effect on setting time. Admix C-1000/C-1000 NF is formulated for concrete mix designs where a normal or mildly delayed set is desired. Admix C-2000/C-2000 NF is designed for warmer climates and projects where a slower hydration rate is typically required.

See Setting Time and Strength for more details. Consult with a Xypex Technical Services Representative for the most appropriate Xypex Admix for your project.

For ease of use, Xypex Admix is available in pails, bags or soluble bags.

Recommended for:

  • Reservoirs
  • Sewage and Water Treatment Plants
  • Secondary Containment Structures
  • Tunnels and Subway Systems
  • Underground Vaults
  • Foundations
  • Parking Structures
  • Swimming Pools
  • Precast Components

Advantages

  • Resists extreme hydrostatic pressure from either positive or negative surface of the concrete
  • Becomes an integral part of the substrate
  • Highly resistance to aggressive chemicals
  • Can seal static hairline cracks up to 0.4 mm
  • Allow concrete to breathe
  • Non-toxic
  • No VOCs
  • Less costly to apply than most other methods
  • Permanent
  • Added to the concrete at time of batching and therefore is note subject to climate restraints
  • Increases flexibility in construction scheduling

Keywords: Crystalline Concrete Waterproofing

2.01 Materials

A. Acceptable Manufacturer:

Xypex Chemical Corporation
13731 Mayfield Place, Richmond, B.C., Canada V6V 2G9
Tel: 800 961.4477 or 604 273.5265
Fax: 604 270.0451

Note: Acceptable manufacturers include all licensed manufacturing operations of Xypex Chemical Corporation.

B.Proprietary Products: Xypex crystalline waterproofing materials as follows:

1. Xypex Admix C-500 / C-500 NF

2. Xypex Admix C-1000 / C-1000 NF

3. Xypex Admix C-2000 / C-2000 NF

C.Substitutions: No substitutions permitted.

D.Source Quality: Obtain all proprietary crystalline waterproofing products from a single manufacturer.

2.02 Dosage

A.General: Xypex Admix must be added to concrete mix at time of batching.

B. Dosage Rate: Under normal conditions, the crystalline waterproofing powder shall be added to the concrete mix at the following rates:

  • Xypex Admix C-500
    • 2% - 3% by weight of cement content
  • Xypex Admix C-1000
    • 2% - 3% by weight of cement content
  • Xypex Admix C-2000
    • 2% by weight of cement content

For Xypex Admix NF Series dosages are 1% - 1.5% by weight of cement content.

Note: For enhanced chemical protection or for meeting specific project requirements or where the concrete mix design contains higher than 25% type F fly ash content or includes a portland cement/slag cement/type C fly ash blend, consult with manufacturer or its authorized representative to determine appropriate dosage rates.

Keywords: Crystalline Concrete Waterproofing


Material main: Other
Material secondary:
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Building Materials - Protective Coatings
IFC classification: Object
Uniclass 1.4 Code: JJ
Uniclass 1.4 Description: Waterproofing
Uniclass 2.0 Code: PR-55-14-96
Uniclass 2.0 Description: Waterproofing Concrete Admixtures
Uniclass 2015 Code: Pr_20_31_03_95
Uniclass 2015 Description: Waterproofing concrete admixtures
NBS Reference Code: 55-14-96
NBS Reference Description: Waterproofing Concrete Admixtures
CSI MasterFormat 2014 Code: 07 10 00
CSI MasterFormat 2014 Title: Dampproofing and Waterproofing
OmniClass Number: 23-13 25 15 13
OmniClass Title: Dampproofing Coatings
This product is available in:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

AEC Daily

AEC_Daily_Links

AEC_Daily_Links

All BIM objects are real products from real manufacturers confirmed and approved