We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Xypex Admix C-500 Red - Crystalline Concrete Waterproofing Red Oxide Precast

Unique ref.: xypex-admix-c-500-red
Brand: Xypex
Product family: Concrete Waterproofing Admixture Products
Product group: Admix C-Series
Date of publishing: 2019-06-21
Edition number: 1
Type: Documentation (info)
Download (2)

Precast, Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade, Red Oxide Pigment, Precast

All variations of the Admix C-Series contain the same amount of reactive chemicals at their prescribed dosage rates and provide the same waterproofing and durability performance characteristics.

Xypex Admix is blended into the concrete mix at the time of batching to waterproof and protect concrete from the start. It outperforms other methods because of its unique ability to become a truly integral part of the concrete matrix. The Admix C-Series has been specially formulated to meet varying project and temperature conditions.

Admix C-500 Red has been specially formulated to have minimal or no effect on setting time and to provide precast concrete producers the unique Xypex crystalline waterproofing and protection, as well as a red oxide pigment to clearly identify concrete treated with the Xypex Admix.

Refer to the relevant sections of this data sheet or consult with Xypex's Technical Services Department for assistance in determining the appropriate dosage rate and for further information regarding enhanced chemical resistance, optimum concrete performance (e.g. setting time, compressive strength), or meeting the specific requirements and conditions of your project.

For ease of use, Xypex Admix C-500 Red is packaged in 20 lb. (9.1 kg) pails and 37 lb. (16.8 kg) paper bags. For specific projects, contact the Xypex for availability of custom sized packaging.

Recommended for:

  • Precast Components
    • manholes
    • pipes
    • culverts
    • vaults
    • septic tanks

Advantages

  • Resists extreme hydrostatic pressure from either positive or negative surface of the concrete
  • Becomes an integral part of the substrate
  • Highly resistance to aggressive chemicals
  • Can seal static hairline cracks up to 0.4 mm
  • Allow concrete to breathe
  • Non-toxic
  • No VOCs
  • Less costly to apply than most other methods
  • Permanent
  • Added to the concrete at time of batching and therefore is note subject to climate restraints
  • Increases flexibility in construction scheduling

Keywords: Precast, Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade, Red Oxide Pigment, Precast

Precast, Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade, Red Oxide Pigment, Precast

2.01 Materials

A. Acceptable Manufacturer:

Xypex Chemical Corporation  13731 Mayfield Place, Richmond, B.C., Canada V6V 2G9  Tel: 800 961.4477 or 604 273.5265  Fax: 604 270.0451

Note: Acceptable manufacturers include all licensed manufacturing operations of Xypex Chemical Corporation.

B. Proprietary Products: Xypex crystalline precast concrete waterproofing materials as follows:

1. Xypex Admix C-500 RED

2. Xypex Admix C-1000 RED

C. Substitutions: No substitutions permitted.

D. Source Quality: Obtain all proprietary crystalline waterproofing products from a single manufacturer. 

2.02 Dosage

A. General: Xypex Admix must be added to concrete mix at time of batching.

B. Dosage Rate: Under normal conditions, the crystalline waterproofing powder shall be added to the concrete mix at the following rates:

  • Xypex Admix C-500 RED
    • 2% by weight of cement content
  • Xypex Admix C-1000 RED
    • 3% - 3.5% by weight of cement content

Note: For enhanced chemical protection or for meeting specific project requirements or where the concrete mix design contains higher than 25% type F fly ash content or includes a Portland cement/slag cement/type C fly ash blend, consult with manufacturer or its authorized representative to determine appropriate dosage rates.

Keywords: Precast, Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade, Red Oxide Pigment, Precast


Material main: Other
Material secondary:
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Building Materials - Protective Coatings
IFC classification: Object
Uniclass 1.4 Code: JJ
Uniclass 1.4 Description: Waterproofing
Uniclass 2.0 Code: PR-55-14-96
Uniclass 2.0 Description: Waterproofing Concrete Admixtures
Uniclass 2015 Code: Pr_20_31_03_95
Uniclass 2015 Description: Waterproofing concrete admixtures
NBS Reference Code: 55-14-96
NBS Reference Description: Waterproofing Concrete Admixtures
CSI MasterFormat 2014 Code: 03 40 00
CSI MasterFormat 2014 Title: Precast Concrete
OmniClass Number: 23-13 25 17 19 13
OmniClass Title: Crystalline Waterproofing
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1593968&tabidx=education&company=Xypex+Chemical+Corporation&subtabidx=osp

BIMobject®