We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Xypex Bio-San C500 - Antimicrobial Crystalline Concrete Waterproofing

Unique ref.: xypex-bio-san-c500-antimicrobial-crystalline-concrete-waterproofing
Brand: Xypex
Product family: Additive Products
Product group: Bio-San C500
Date of publishing: 2019-06-21
Edition number: 1
Type: Documentation (info)
Download (3)

Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade, Antimicrobial, Severe Sewage Conditions, Microbial Induced Corrosion (MIC)

Xypex Bio-San C500 is a uniquely designed admixture for integral, long-term protection of concrete in harsh sewage conditions with high levels of H2S (hydrogen sulphide) that cause microbial induced corrosion (MIC) which can seriously reduce the service life of concrete sewer structures and wastewater treatment plants.. Bio-San C500 combines potent antimicrobial protection along with the unique crystalline technology of the Xypex Admix C-Series.

Xypex Bio-San contains bio-active mineral solids that become permanently fixed within the cement matrix impairing bio-film formation thus inhibiting the growth of acid causing sewer bacteria such as Thiobacillus due to high concentrations of H2S. The unique Xypex crystalline technology creates a permanent structure throughout the pores and capillary tracts providing waterproofing and enhanced chemical protection including acid and sulphate resistance. Bio-San C500 prevents microbial induced corrosion, stops infiltration/exfiltration of water, and provides acid and sulphate resistance, significantly extending the service life of concrete sewage collection systems and waste water infrastructure.

Xypex Bio-San C500 is recommended for use in sewage systems especially in areas where H2S gas is likely to accumulate. This includes sewer lines with long retention times (flat, long, low flow) and sealed or unvented man- holes. It will also include areas of high turbulence such as lift stations, drop structures, force main outflows and head works as well as various areas within wastewater treatment plants.

Refer to the relevant sections of this data sheet or consult with Xypex's Technical Services Department for assistance in determining the appropriate dosage rate and for further information regarding enhanced chemical resistance, optimum concrete performance (e.g. setting time, compressive strength), or meeting the specific requirements and conditions of your project.

For ease of use, Xypex Bio-San C500 is packaged in 20 lb. (9.1 kg) pails and 37 lb. (16.8 kg) paper bags. For specific projects, contact the Xypex for availability of custom sized packaging. 

Recommended for:

  • Manholes / Sewer Pipes
  • Long retention sewer lines
  • Force main outflows
  • Pump and Lift Stations
  • Head Works
  • Enclosed sewage plant structures
  • Septic Tanks
  • Digesters
  • Clarifiers
  • Industrial Structures

Advantages

  • Inhibits microbial induced corrosion (MIC)
  • Resists extreme hydrostatic pressure
  • Highly resistance to aggressive chemicals (acids and sulphates)
  • Can seal static hairline cracks up to 0.4 mm
  • Becomes a permanent, integral part of the substrate and cannot be punctured, damaged or lose adhesion
  • No VOCs
  • Less costly to apply than most other methods
  • Permanent
  • Added to the concrete at time of batching and therefore is note subject to climate restraints
  • Increases flexibility in construction scheduling

Keywords: Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade, Antimicrobial, Severe Sewage Conditions, Microbial Induced Corrosion (MIC)

Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade, Antimicrobial, Severe Sewage Conditions, Microbial Induced Corrosion (MIC)

2.01 Materials 
A. Acceptable Manufacturer:

Xypex Chemical Corporation  
13731 Mayfield Place, Richmond, B.C., Canada V6V 2G9  
Tel: 800 961.4477 or 604 273.5265  
Fax: 604 270.0451  Note: Acceptable manufacturers include all licensed manufacturing operations of Xypex Chemical Corporation.

B. Proprietary Products: Xypex antimicrobial crystalline concrete waterproofing materials as follows:

1. Xypex Bio-San C500 

C. Substitutions: No substitutions permitted.

D. Submission of Alternate or Equal Products:
1. All requests for considerations of substitutions or equal products must be made at the time of bidding. No requests for consideration of alternates or equals will be considered after the close of the tendering period.

2. All costs associated with evaluation of any requested substitutions or equals will be paid by the bidder making the request. Costs will be paid before close of tender for the bid to be considered.

E. Source Quality: Obtain all proprietary antimicrobial crystalline waterproofing products from a single manufacturer.

2.02 Dosage 
A. General:
Xypex Bio-San C500 must be added to concrete mix at time of batching.

B. Dosage Rate: Under normal conditions, the antimicrobial crystalline powder shall be added to the concrete mix at the following rates:

Xypex Bio-San C500:
1% by weight of cementitious materials content

Keywords: Crystalline, Concrete Waterproofing, Waterproof Concrete, Bentonite, Bituthene, Positive Side Waterproofing, Negative Side Waterproofing, Below Grade, Antimicrobial, Severe Sewage Conditions, Microbial Induced Corrosion (MIC)


Material main: Other
Material secondary:
Designed in: Canada
Manufactured in: Canada

BIMobject Category: Building Materials - Protective Coatings
Uniclass 1.4 Code: JJ
Uniclass 1.4 Description: Waterproofing
Uniclass 2.0 Code: PR-55-14-96
Uniclass 2.0 Description: Waterproofing Concrete Admixtures
Uniclass 2015 Code: Pr_20_31_03_95
Uniclass 2015 Description: Waterproofing concrete admixtures
NBS Reference Code: 55-14-96
NBS Reference Description: Waterproofing Concrete Admixtures
CSI MasterFormat 2014 Code: 03 30 00
CSI MasterFormat 2014 Title: Cast-in-Place Concrete
OmniClass Number: 23-13 25 17 19 13
OmniClass Title: Crystalline Waterproofing
This product is available in:
North America
  • Canada
  • United States

All BIM objects are real products from real manufacturers confirmed and approved