Publish your products
CS-R5 Control Surface
CS-R5 Control Surface
CS-R5 Control Surface
CS-R5 Control Surface
CS-R5 Control Surface

    CS-R5 Control Surface

    Control Surface
    Specification
    • The CS-R5 control surface is the core component of RIVAGE PM5 system, with 96 kHz processing. The console has three touch screen and 12-faders bays for flexible setup and configuration. Touch panels are brought closer to the user, making them easier to reach. The weight is 42 kg which is incredibly light.

      • Display: 15" touch panel x 3
      • Faders: 38 (12 + 12 + 12 + 2)
      • Selected Channel section: Dynamics, GAIN, HPF, EQ, PAN, Function Knob
      • Custom Fader banks: 6 x 5 on each bay
      • User Defined keys: 12 x 4 banks
      • Send/User Defined knobs: 3 (4 x 4 banks can be assigned)
      • Touch and Turn knobs: 3
      • Analog I/O: 8 in / 8 out
      • Slot: 2 MY slots
      • AES/EBU: 4 in / 4 out (with SRC)
      • Ports: GPI (8 in / 8 out), MIDI In/Out, 5 USB (1 for 2-track recording)
      • Power supply: Dual redundant power supply built-in
      • Power consumption: 300W
      • Dimensions (W x H x D): 1,444 x 414 x 643 mm (56.9" x 16.2" x 25.3")
      • Net Weight: 42 kg (92.6 lbs)
    Technical specification
    • Unique ref.CS-R5
    • Product familyProfessional Audio
    • Product groupControl Surface
    • TypeObject (single object)
    • Date of publishing2026-01-20
    • Edition number1
    • Height (mm)414
    • Width (mm)1444
    • Depth (mm)643
    Related
    • Weight Net (Kg)42
    Classification
    • BIMobject CategoryElectronics - Audio
    • ETIM CodeEC000667
    • ETIM NameAudio mixer
    • Uniclass 2015 CodePr_60_75_08_54
    • Uniclass 2015 DescriptionMixers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 00
    • OmniClass TitleAudio Visual Equipment